(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Combi Bit (With Magnet)

Combi Bit (With Magnet)

Standard Unit Price:
SGD 7.94-
Days to Ship :
9 Day(s)

[Features]
· Bits for building woodwork.
· 2 sizes needed for work are combined into one bit.
· [[(+)]]2 can be used for a wide variety of building woodwork, while the square bit can be used for anti-seismic metal fittings and other square socket screws.
· A cushion is built in to prevent the bits from shifting.
[Applications]
· [[(+)]]2 can be used for a wide variety of building woodwork, and SQ3 for anti-seismic metal fittings.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Order quantity

Refine by

  • 1S
  • 1S (2 pcs.)
  • Clear
Overall Length(mm)

Refine by

  • 65
  • 110
  • 150
  • Clear
JAN Code

Refine by

  • 4907587347091
  • 4907587347107
  • 4907587347190
  • Clear
Trusco Code

Refine by

  • 438-7571
  • 438-7562
  • 438-7554
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1S (2 pcs.)
110
4907587347107
438-7554
9 Day(s)
SGD 9.71

Part Number : PQ142311
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.71
Quantity 1S (2 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4907587347107
  • Trusco Code
    438-7554
  • Specifications
    Double Head Bit, for 19 V Impact Driver
  • Mass(g)
    53.15
1S
150
4907587347190
438-7562
9 Day(s)
SGD 7.94

Part Number : PQ142315S
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.94
Quantity 1S

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    150
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4907587347190
  • Trusco Code
    438-7562
  • Specifications
    Double Head Bit, for 20 V Impact Driver
  • Mass(g)
    39.25
1S (2 pcs.)
65
4907587347091
438-7571
9 Day(s)
SGD 8.96

Part Number : PQ142365
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.96
Quantity 1S (2 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4907587347091
  • Trusco Code
    438-7571
  • Specifications
    Double Head Bit, for 21 V Impact Driver
  • Mass(g)
    31.55

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)