(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Slender Bit (With Magnet)

Slender Bit (With Magnet)

Standard Unit Price:
SGD 4.29
Days to Ship :
9 Day(s)

[Features]
· Tapered shape for a clear view of the blade tip.
· Used for slender or slim screws with a small screw head.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4907587322272
  • Trusco Code
    371-1803
  • Mass(g)
    24
  • Order quantity
    10 pcs.
Part Number
Order quantity

Refine by

  • 10 pcs.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 pcs.
9 Day(s)
SGD 4.29

Minimum order quantity is 10.

Part Number : AS14-2-110H
Days to Ship 9 Day(s)
Standard Unit Price SGD 4.29
Quantity 10 pcs.

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4907587322272
  • Trusco Code
    371-1803
  • Mass(g)
    24

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)