(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Polishing Sander【5 Pieces Per Package】

Polishing Sander

[Features]
· High-speed rotation is enabled using overlapping abrasive cloths.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
64842
64846
64847
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Trusco Code Quantity

SGD 51.36

5 Pieces Per Package

1 Pack(s) 9 Day(s) 80477-40511 pack (5 pcs.)

SGD 51.36

5 Pieces Per Package

1 Pack(s) 9 Day(s) 180477-40601 pack (5 pcs.)

SGD 49.48

5 Pieces Per Package

1 Pack(s) 9 Day(s) 240477-40781 pack (5 pcs.)

Loading...

  1. 1

Basic Information

Type Fixtures/Others Outer diameter Dimensions(mm) 30 Quantity 1 pack (5 pcs.)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)