(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Laminate Bob【5 Pieces Per Package】

Laminate Bob

[Features]
· Hard bob stitched together with layered bob material.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

53787

Part Number
53787
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipQuantity

SGD 62.99

5 Pieces Per Package

1 Pack(s) 9 Day(s) 1 pack (5 pcs.)

Loading...

  1. 1

Basic Information

Application Polishing Material Buff Outer Diameter(mm) 25
Width(mm) 5 Shaft Diameter(mm) 3 Type Cotton bob
Max. Rotational Speed(rpm) 15,000 Shaft length(mm) 45 Trusco Code 477-0536
Mass 23 Quantity 1 pack (5 pcs.)

Please check the type/dimensions/specifications of the part 53787 in the Laminate Bob series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)