(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electrodeposition Diamond Bur, CBN Bur, Shaft Diameter 6 mm

Electrodeposition Diamond Bur, CBN Bur, Shaft Diameter 6 mm

[Features]
· Features high grinding ability and durability from precision processing and high efficiency cutting to outer diameter coarse grinding.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
13106
13210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Rotational Speed
(rpm)
Trusco Code

SGD 40.00

1 Piece(s) 9 Day(s) 75,000476-1162

SGD 86.79

1 Piece(s) 9 Day(s) 45,000476-1197

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)