(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Polishing Rubber-Bonded Wheel, WA Medium【10 Pieces Per Package】

Polishing Rubber-Bonded Wheel, WA Medium

[Features]
· Separate type fine grinding and polishing tool to be used in combination with a mandrel (shaft).
· Because the mandrel can be used repeatedly, post-use waste is reduced, resulting in lower costs than tools with shafts.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, Resin, Rubber, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Configured Part Number is shown.

Part Number
NA2601
NA2602
NA2603
NA2604
NA2611
NA2612
NA2613
NA2614
NA2621
NA2622
NA2623
NA2624
NA2631
NA2632
NA2633
NA2634
NA2641
NA2642
NA2643
NA2644
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Max. Rotational Speed
(rpm)
Width
(mm)
Particle Size
(#)
JAN Code Trusco Code Mass
(g)
Quantity

SGD 36.61

10 Pieces Per Package

1 Pack(s) 8 Day(s) 18150001.51204580120533351499-7506121PK (10 pcs)

SGD 36.61

10 Pieces Per Package

1 Pack(s) 8 Day(s) 18150001.52204580120533375499-7514121PK (10 pcs)

SGD 40.53

10 Pieces Per Package

1 Pack(s) 8 Day(s) 18150001.53204580120533399499-7522121PK (10 pcs)

SGD 40.53

10 Pieces Per Package

1 Pack(s) 8 Day(s) 18150001.54004580120533412499-7531121PK (10 pcs)

SGD 37.40

10 Pieces Per Package

1 Pack(s) 8 Day(s) 22150001.51204580120533436499-7549181PK (10 pcs)

SGD 37.40

10 Pieces Per Package

1 Pack(s) 8 Day(s) 22150001.52204580120533450499-7557181PK (10 pcs)

SGD 43.90

10 Pieces Per Package

1 Pack(s) 8 Day(s) 22150001.53204580120533474499-7565181PK (10 pcs)

SGD 43.90

10 Pieces Per Package

1 Pack(s) 8 Day(s) 22150001.54004580120533498499-7573181PK (10 pcs)

SGD 35.75

10 Pieces Per Package

1 Pack(s) 8 Day(s) 181500031204580120533511499-7581201PK (10 pcs)

SGD 35.75

10 Pieces Per Package

1 Pack(s) 8 Day(s) 181500032204580120533535499-7590201PK (10 pcs)

SGD 40.57

10 Pieces Per Package

1 Pack(s) 8 Day(s) 181500033204580120533559499-7603201PK (10 pcs)

SGD 40.57

10 Pieces Per Package

1 Pack(s) 8 Day(s) 181500034004580120533573499-7611201PK (10 pcs)

SGD 37.46

10 Pieces Per Package

1 Pack(s) 8 Day(s) 221500031204580120533597499-7620301PK (10 pcs)

SGD 37.46

10 Pieces Per Package

1 Pack(s) 8 Day(s) 221500032204580120533610499-7638301PK (10 pcs)

SGD 43.96

10 Pieces Per Package

1 Pack(s) 8 Day(s) 221500033204580120533634499-7646301PK (10 pcs)

SGD 43.96

10 Pieces Per Package

1 Pack(s) 8 Day(s) 221500034004580120533658499-7654301PK (10 pcs)

SGD 39.18

10 Pieces Per Package

1 Pack(s) 8 Day(s) 251200031204580120533672499-7662401PK (10 pcs)

SGD 39.18

10 Pieces Per Package

1 Pack(s) 8 Day(s) 251200032204580120533696499-7671401PK (10 pcs)

SGD 45.53

10 Pieces Per Package

1 Pack(s) 8 Day(s) 251200033204580120533719499-7689401PK (10 pcs)

SGD 45.53

10 Pieces Per Package

1 Pack(s) 8 Day(s) 251200034004580120533733499-7697401PK (10 pcs)

Loading...

  1. 1

Basic Information

Product Type Wheel Hole Diameter(mm) 1.8 abrasive grain WA
Shape Wheel Quantity 1PK (10 pcs)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)