(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Medium Size Vehicle Mounted Tool Box with Door On Front (with No Intermediate Tray)

Medium Size Vehicle Mounted Tool Box with Door On Front (with No Intermediate Tray)

Standard Unit Price:
SGD 281.22
Days to Ship :
9 Day(s)

[Features]
· The F Series piping toolbox is a best seller.
· It is a two-step opening/closing door type in which both the front and top open.
[Applications]
· It is a two-step opening/closing door type in which both the front and top open.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Onboard Storage Box for Vehicles
  • Case Size (Frontage x Depth x Height)(mm)
    500 × 330 × 280
  • Mass(g)
    5800
  • Color
    Green
  • Cylinder lock
    Mountable (sold separately)
  • JAN Code
    4989999382105
  • Trusco Code
    767-2471
  • Mass
    5800g
  • Material
    Main body: Steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 281.22

Part Number : F-502
Days to Ship 9 Day(s)
Standard Unit Price SGD 281.22

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Onboard Storage Box for Vehicles
  • Case Size (Frontage x Depth x Height)(mm)
    500 × 330 × 280
  • Mass(g)
    5800
  • Color
    Green
  • Cylinder lock
    Mountable (sold separately)
  • JAN Code
    4989999382105
  • Trusco Code
    767-2471
  • Mass
    5800g
  • Material
    Main body: Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)