(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Parallel Pin Punch (Octagonal Body) With Guide Sleeve, 8-Piece Set

Click this image to zoom it.

Move the mouse over the image to zoom

Parallel Pin Punch (Octagonal Body) With Guide Sleeve, 8-Piece Set

Standard Unit Price:
SGD 83.00-
Days to Ship :
8 Day(s)

[Features]
· Parallel pin punch with guide sleeve, Made using high-quality steel material.
· The sleeve part can slide.
· It exhibits exceptional durability and high workability.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 100.90

Part Number : 457-100-5
Days to Ship 8 Day(s)
Standard Unit Price SGD 100.90

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
8 Day(s)
SGD 83.00

Part Number : 457-101-5
Days to Ship 8 Day(s)
Standard Unit Price SGD 83.00

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)