(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
New Wrench Set (With Holder)

New Wrench Set (With Holder)

Standard Unit Price:
SGD 53.52-
Days to Ship :
8 Day(s) or more

[Features]
· The spear-shaped wrench end makes it easier to work in narrow spaces.
· The set includes bands and 6 types of wrenches.

Part Number
JAN Code

Refine by

  • 4953488307870
  • 4953488307887
  • 4953488307894
  • 4953488307900
  • Clear
Trusco Code

Refine by

  • 491-4589
  • 491-4571
  • 491-4562
  • 491-4554
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4953488307870
491-4554
9 Day(s)
SGD 53.52

Part Number : DS600P
Days to Ship 9 Day(s)
Standard Unit Price SGD 53.52

Specificationtitle

  • JAN Code
    4953488307870
  • Trusco Code
    491-4554
  • Set Content
    5.5 × 7, 8 × 9, 10 × 12, 11 × 13, 12 × 14, 14 × 17
  • Accessory
    Wrench holder
  • Mass(g)
    370
4953488307887
491-4571
9 Day(s)
SGD 72.33

Part Number : DS601P
Days to Ship 9 Day(s)
Standard Unit Price SGD 72.33

Specificationtitle

  • JAN Code
    4953488307887
  • Trusco Code
    491-4571
  • Set Content
    8 × 9, 10 × 12, 12 × 14, 14 × 17, 19 × 21, 23 × 26
  • Accessory
    -
  • Mass(g)
    -
4953488307894
491-4562
9 Day(s)
SGD 65.75

Part Number : DS602P
Days to Ship 9 Day(s)
Standard Unit Price SGD 65.75

Specificationtitle

  • JAN Code
    4953488307894
  • Trusco Code
    491-4562
  • Set Content
    5.5 × 7, 8 × 10, 11 × 13, 12 × 14, 17 × 19, 22 × 24
  • Accessory
    Wrench holder
  • Mass(g)
    630
4953488307900
491-4589
8 Day(s)
SGD 66.31

Part Number : DS700P
Days to Ship 8 Day(s)
Standard Unit Price SGD 66.31

Specificationtitle

  • JAN Code
    4953488307900
  • Trusco Code
    491-4589
  • Set Content
    5.5 × 7, 8 × 10, 10 × 12, 11 × 13, 12 × 14, 14 × 17, 17 × 19
  • Accessory
    Wrench holder
  • Mass(g)
    540

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)