(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Plastic Bag with Zipper, Depth 70–480

Plastic Bag with Zipper, Depth 70–480

Standard Unit Price:
SGD 6.89-
Days to Ship :
10 Day(s)

[Features]
· This polyethylene bag can be opened and closed using the attached zipper mechanism.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 100 pcs.
  • 200 pcs.
  • Clear
Width(mm)

Refine by

  • 50
  • 60
  • 70
  • 85
  • 120
  • 140
  • Clear
Depth(mm)

Refine by

  • 70 (Length below fastener)
  • 85 (Length below fastener)
  • 100 (Length below fastener)
  • 120 (Length below fastener)
  • 170 (Length below fastener)
  • 200 (Length below fastener)
  • Clear
Part Number

Refine by

  • VGA-8
  • VGB-8
  • VGC-8
  • VGD-8
  • VGF-8
  • VGG-8
  • Clear
TGK Code

Refine by

  • 0153236851
  • 0153236852
  • 0153236853
  • 0153236854
  • 0153236856
  • 0153236857
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
200 pcs.
50
70 (Length below fastener)
VGA-8
0153236851
10 Day(s)
SGD 6.89

Part Number : 0153-23-68-51
Days to Ship 10 Day(s)
Standard Unit Price SGD 6.89
Quantity 200 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    50
  • Depth(mm)
    70 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.08
  • Part Number
    VGA-8
  • TGK Code
    0153236851
  • Specifications
    Color: Transparent
200 pcs.
60
85 (Length below fastener)
VGB-8
0153236852
10 Day(s)
SGD 8.68

Part Number : 0153-23-68-52
Days to Ship 10 Day(s)
Standard Unit Price SGD 8.68
Quantity 200 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    60
  • Depth(mm)
    85 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.08
  • Part Number
    VGB-8
  • TGK Code
    0153236852
  • Specifications
    Color: Transparent
200 pcs.
70
100 (Length below fastener)
VGC-8
0153236853
10 Day(s)
SGD 10.67

Part Number : 0153-23-68-53
Days to Ship 10 Day(s)
Standard Unit Price SGD 10.67
Quantity 200 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    70
  • Depth(mm)
    100 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.08
  • Part Number
    VGC-8
  • TGK Code
    0153236853
  • Specifications
    Color: Transparent
200 pcs.
85
120 (Length below fastener)
VGD-8
0153236854
10 Day(s)
SGD 14.47

Part Number : 0153-23-68-54
Days to Ship 10 Day(s)
Standard Unit Price SGD 14.47
Quantity 200 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    85
  • Depth(mm)
    120 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.08
  • Part Number
    VGD-8
  • TGK Code
    0153236854
  • Specifications
    Color: Transparent
100 pcs.
120
170 (Length below fastener)
VGF-8
0153236856
10 Day(s)
SGD 12.95

Part Number : 0153-23-68-56
Days to Ship 10 Day(s)
Standard Unit Price SGD 12.95
Quantity 100 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    120
  • Depth(mm)
    170 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.08
  • Part Number
    VGF-8
  • TGK Code
    0153236856
  • Specifications
    Color: Transparent
100 pcs.
140
200 (Length below fastener)
VGG-8
0153236857
10 Day(s)
SGD 16.15

Part Number : 0153-23-68-57
Days to Ship 10 Day(s)
Standard Unit Price SGD 16.15
Quantity 100 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    140
  • Depth(mm)
    200 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.08
  • Part Number
    VGG-8
  • TGK Code
    0153236857
  • Specifications
    Color: Transparent

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)