(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Solvent Resistant Gloves SD-1000

Solvent Resistant Gloves SD-1000

Standard Unit Price:
SGD 29.83
Days to Ship :
8 Day(s)

[Features]
· These gloves are lined with polyurethane for excellent resistance to solvents and oils.
· Non-slip processing with particles to create a powerful non-slip effect (*Cannot prevent permeation from gaseous substances.)

Basic Specifications

  • Product Model
    Polyurethane
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    LL
  • Total Length(cm)
    33.0
  • Color
    Yellow
  • Type
    SD-1000
  • Quantity
    0404870930
  • Specification Details
    Area magnification of swelling (multiple [before immersion 1.0 time]): methanol: 1.2, xylene: 1.6, MEK: 1.7, ethyl acetate: 1.5, toluene: 1.7, DMF: dissolved, acetone: 1.4, IPA: 1.3, dichloromethane: 2.3, lacquer thinner: 2.1, swelling magnification of approximate usable range: 1.8 or less
  • Resin Part
    Polyurethane
  • Fiber Part
    Cotton
  • Note
    Area swelling magnification: This represents the ratio of the surface area when the film of the resin forming the surface is immersed in a solvent for 30 minutes. It is not compatible with all solvents. Before using, make sure it is in the usable range. This is measurement data, not quality assurance data. It is not possible to prevent gas permeation.
  • 1 Pair

Catalog

Japanese Only

Part Number

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 29.83

Part Number : 0404-87-09-30
Days to Ship 8 Day(s)
Standard Unit Price SGD 29.83
Quantity 1 Pair

Specificationtitle

  • Product Model
    Polyurethane
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    LL
  • Total Length(cm)
    33.0
  • Color
    Yellow
  • Type
    SD-1000
  • Quantity
    0404870930
  • Specification Details
    Area magnification of swelling (multiple [before immersion 1.0 time]): methanol: 1.2, xylene: 1.6, MEK: 1.7, ethyl acetate: 1.5, toluene: 1.7, DMF: dissolved, acetone: 1.4, IPA: 1.3, dichloromethane: 2.3, lacquer thinner: 2.1, swelling magnification of approximate usable range: 1.8 or less
  • Resin Part
    Polyurethane
  • Fiber Part
    Cotton
  • Note
    Area swelling magnification: This represents the ratio of the surface area when the film of the resin forming the surface is immersed in a solvent for 30 minutes. It is not compatible with all solvents. Before using, make sure it is in the usable range. This is measurement data, not quality assurance data. It is not possible to prevent gas permeation.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)