(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Grip Carbon

Grip Carbon

Standard Unit Price:
SGD 6.65
Days to Ship :
8 Day(s)

[Features]
· The combination of fibers provides a smooth texture that feels good to the touch.
· Carbon black is blended with the resin.
· Gloves with unlined backs for superior breathability and with natural rubber coating on the palms.
· Soft and fit the hands well for superior workability, with effective non-slip grip.
· Fiber part is made using unique 10-gauge seamless knitting for a tight weave and no seams.
· Antimicrobial and deodorizing processing applied to the fibers restricts the growth of bacteria on fibers and prevents sweat odor, etc.
· Overlock sewing of the wrist parts to prevent fraying.

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Gauge
    10
  • Color
    Black
  • Type
    318
  • Resin Part
    Natural Rubber
  • Fiber Part
    Polyester, Cotton, Other
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Total Length(cm)

Refine by

  • 23
  • 24
  • Clear
Around Palm(cm)

Refine by

  • 21
  • 23.0
  • Clear
Quantity

Refine by

  • 0404237717
  • 0404237718
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
M
23
21
0404237717
8 Day(s)
SGD 6.65

Part Number : 0404-23-77-17
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.65
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Gauge
    10
  • Size
    M
  • Total Length(cm)
    23
  • Around Palm(cm)
    21
  • Color
    Black
  • Type
    318
  • Quantity
    0404237717
  • Resin Part
    Natural Rubber
  • Fiber Part
    Polyester, Cotton, Other
1 Pair
L
24
23.0
0404237718
8 Day(s)
SGD 6.65

Part Number : 0404-23-77-18
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.65
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Gauge
    10
  • Size
    L
  • Total Length(cm)
    24
  • Around Palm(cm)
    23.0
  • Color
    Black
  • Type
    318
  • Quantity
    0404237718
  • Resin Part
    Natural Rubber
  • Fiber Part
    Polyester, Cotton, Other

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)