(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cube Inner Gloves

Cube Inner Gloves

Standard Unit Price:
SGD 29.61
Days to Ship :
8 Day(s)

[Features]
· Uses nylon Kupe with high sweat absorption to control the feeling of moisture and stickiness.
· Long fibers reduce the production of dust.
· Seamless knit gloves provide elasticity and a good fit.
· Can be washed and reused for more economical use.

Basic Specifications

  • Product Model
    Inner Type
  • The intended use
    For work
  • Size
    Free
  • Detail Type
    Shared with Left/Right
  • Total Length(cm)
    17.0
  • Type
    B0905
  • Quantity
    0404237430
  • Material Quality
    95% Nylon, Polyurethane, 5% Others
  • 10 Pair
Part Number

Refine by

  • 10 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Pair
8 Day(s)
SGD 29.61

Part Number : 0404-23-74-30
Days to Ship 8 Day(s)
Standard Unit Price SGD 29.61
Quantity 10 Pair

Specificationtitle

  • Product Model
    Inner Type
  • The intended use
    For work
  • Size
    Free
  • Detail Type
    Shared with Left/Right
  • Total Length(cm)
    17.0
  • Type
    B0905
  • Quantity
    0404237430
  • Material Quality
    95% Nylon, Polyurethane, 5% Others
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)