(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Clip Sealer Z-1

Clip Sealer Z-1

Standard Unit Price:
SGD 25.59-
Days to Ship :
11 Day(s)

[Features]
· Full-fledged impulse heat sealer for seals up to 2 mm wide and 200 mm long, with ultra-lightweight design of approximately 200 g made possible by independently developed circuitry.
· Most bags can be sealed without preheating (up to 0.2 mm thick on one side).
· Can be used for liquids and wide items, supplied with a magnet for wall storage.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Roll
  • 1 pc.
  • Clear
TGK Code

Refine by

  • 0393545203
  • 0393545204
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
0393545203
11 Day(s)
SGD 25.59

Part Number : 0393-54-52-03
Days to Ship 11 Day(s)
Standard Unit Price SGD 25.59

Specificationtitle

  • Product Model
    Tabletop Sealers
  • Quantity
    1 Roll
  • TGK Code
    0393545203
1 pc.
0393545204
11 Day(s)
SGD 37.10

Part Number : 0393-54-52-04
Days to Ship 11 Day(s)
Standard Unit Price SGD 37.10

Specificationtitle

  • Product Model
    Tabletop Sealers
  • Quantity
    1 pc.
  • TGK Code
    0393545204

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)