(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Valve Open-Close Sign

Valve Open-Close Sign

Standard Unit Price:
SGD 8.39-
Days to Ship :
11 Day(s) or more

[Applications]
Status can be indicated by hanging it on valve.
[Features]
PET resin with heat resistance and cold resistance and comes in various shapes and colors.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 2 pcs.
  • 10 pcs.
  • Clear
Material

Refine by

  • Aluminum
  • Lami PET
  • Lamiplate
  • Clear
Sizes(mm)

Refine by

  • 50 Pills X 2
  • 55×40×1
  • 60×40×1
  • 65×0.8
  • Clear
Color

Refine by

  • (Open) Blue (Closed) Red
  • (Open) Green (Closed) Red
  • (Open) Red (Closed) Blue
  • (Open) Red (Closed) Green
  • Blue
  • Green
  • Red
  • Clear
Manufacturer's Product Number

Refine by

  • Special 15-312A
  • Special 15-312B
  • Special 15-311A
  • Special 15-311B
  • Special 15-311C
  • Special 15-311D
  • Special 15-304A
  • Special 15-304B
  • Special 15-304C
  • Special 15-303A
  • Special 15-303B
  • Special 15-303C
  • Special 15-302A
  • Special 15-302B
  • Special 15-302C
  • Special 15-301A
  • Special 15-301B
  • Special 15-301C
  • Special 15-65A
  • Special 15-65C
  • Special 15-19A
  • Special 15-19B
  • Special 15-19C
  • Special 15-18A
  • Special 15-18B
  • Special 15-18C
  • Special 15-17A
  • Special 15-17B
  • Special 15-17C
  • Special 15-16A
  • Special 15-16B
  • Special 15-16C
  • Special 15-7B
  • Special 15-7C
  • Special 15-6A
  • Special 15-4A
  • Special 15-4B
  • Special 15-3A
  • Special 15-3C
  • Clear
TGK Code

Refine by

  • 0689872331
  • 0689872333
  • 0689872334
  • 0689872335
  • 0689872337
  • 0689872341
  • 0689872342
  • 0689872373
  • 0689872374
  • 0689872375
  • 0689872376
  • 0689872377
  • 0689872378
  • 0689872379
  • 0689872380
  • 0689872381
  • 0689872382
  • 0689872383
  • 0689872384
  • 0689872409
  • 0689872410
  • 0689872451
  • 0689872452
  • 0689872453
  • 0689872454
  • 0689872455
  • 0689872456
  • 0689872457
  • 0689872458
  • 0689872459
  • 0689872460
  • 0689872461
  • 0689872462
  • 0689872471
  • 0689872472
  • 0689872473
  • 0689872474
  • 0689872475
  • 0689872476
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Lamiplate
50 Pills X 2
Red
Special 15-3A
0689872331
12 Day(s)
SGD 8.39

Part Number : 0689-87-23-31
Days to Ship 12 Day(s)
Standard Unit Price SGD 8.39
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    50 Pills X 2
  • Color
    Red
  • Manufacturer's Product Number
    Special 15-3A
  • TGK Code
    0689872331
  • Specifications
    -
1 pc.
Lamiplate
50 Pills X 2
Blue
Special 15-3C
0689872333
12 Day(s)
SGD 8.39

Part Number : 0689-87-23-33
Days to Ship 12 Day(s)
Standard Unit Price SGD 8.39
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    50 Pills X 2
  • Color
    Blue
  • Manufacturer's Product Number
    Special 15-3C
  • TGK Code
    0689872333
  • Specifications
    -
1 pc.
Lamiplate
50 Pills X 2
Red
Special 15-4A
0689872334
12 Day(s)
SGD 8.39

Part Number : 0689-87-23-34
Days to Ship 12 Day(s)
Standard Unit Price SGD 8.39
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    50 Pills X 2
  • Color
    Red
  • Manufacturer's Product Number
    Special 15-4A
  • TGK Code
    0689872334
  • Specifications
    -
1 pc.
Lamiplate
50 Pills X 2
Green
Special 15-4B
0689872335
12 Day(s)
SGD 8.39

Part Number : 0689-87-23-35
Days to Ship 12 Day(s)
Standard Unit Price SGD 8.39
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    50 Pills X 2
  • Color
    Green
  • Manufacturer's Product Number
    Special 15-4B
  • TGK Code
    0689872335
  • Specifications
    -
1 pc.
Lamiplate
50 Pills X 2
Red
Special 15-6A
0689872337
12 Day(s)
SGD 8.39

Part Number : 0689-87-23-37
Days to Ship 12 Day(s)
Standard Unit Price SGD 8.39
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    50 Pills X 2
  • Color
    Red
  • Manufacturer's Product Number
    Special 15-6A
  • TGK Code
    0689872337
  • Specifications
    -
1 pc.
Lamiplate
50 Pills X 2
Green
Special 15-7B
0689872341
11 Day(s)
SGD 8.39

Part Number : 0689-87-23-41
Days to Ship 11 Day(s)
Standard Unit Price SGD 8.39
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    50 Pills X 2
  • Color
    Green
  • Manufacturer's Product Number
    Special 15-7B
  • TGK Code
    0689872341
  • Specifications
    -
1 pc.
Lamiplate
50 Pills X 2
Blue
Special 15-7C
0689872342
11 Day(s)
SGD 8.39

Part Number : 0689-87-23-42
Days to Ship 11 Day(s)
Standard Unit Price SGD 8.39
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    50 Pills X 2
  • Color
    Blue
  • Manufacturer's Product Number
    Special 15-7C
  • TGK Code
    0689872342
  • Specifications
    -
1 pc.
Lamiplate
55×40×1
Red
Special 15-16A
0689872373
11 Day(s)
SGD 31.74

Part Number : 0689-87-23-73
Days to Ship 11 Day(s)
Standard Unit Price SGD 31.74
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    55×40×1
  • Color
    Red
  • Manufacturer's Product Number
    Special 15-16A
  • TGK Code
    0689872373
  • Specifications
    -
1 pc.
Lamiplate
55×40×1
Green
Special 15-16B
0689872374
11 Day(s)
SGD 31.74

Part Number : 0689-87-23-74
Days to Ship 11 Day(s)
Standard Unit Price SGD 31.74
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    55×40×1
  • Color
    Green
  • Manufacturer's Product Number
    Special 15-16B
  • TGK Code
    0689872374
  • Specifications
    -
1 pc.
Lamiplate
55×40×1
Blue
Special 15-16C
0689872375
11 Day(s)
SGD 31.74

Part Number : 0689-87-23-75
Days to Ship 11 Day(s)
Standard Unit Price SGD 31.74
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    55×40×1
  • Color
    Blue
  • Manufacturer's Product Number
    Special 15-16C
  • TGK Code
    0689872375
  • Specifications
    -
1 pc.
Lamiplate
55×40×1
Red
Special 15-17A
0689872376
11 Day(s)
SGD 31.74

Part Number : 0689-87-23-76
Days to Ship 11 Day(s)
Standard Unit Price SGD 31.74
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    55×40×1
  • Color
    Red
  • Manufacturer's Product Number
    Special 15-17A
  • TGK Code
    0689872376
  • Specifications
    -
1 pc.
Lamiplate
55×40×1
Green
Special 15-17B
0689872377
11 Day(s)
SGD 31.74

Part Number : 0689-87-23-77
Days to Ship 11 Day(s)
Standard Unit Price SGD 31.74
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    55×40×1
  • Color
    Green
  • Manufacturer's Product Number
    Special 15-17B
  • TGK Code
    0689872377
  • Specifications
    -
1 pc.
Lamiplate
55×40×1
Blue
Special 15-17C
0689872378
11 Day(s)
SGD 31.74

Part Number : 0689-87-23-78
Days to Ship 11 Day(s)
Standard Unit Price SGD 31.74
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    55×40×1
  • Color
    Blue
  • Manufacturer's Product Number
    Special 15-17C
  • TGK Code
    0689872378
  • Specifications
    -
1 pc.
Lamiplate
55×40×1
Red
Special 15-18A
0689872379
11 Day(s)
SGD 31.74

Part Number : 0689-87-23-79
Days to Ship 11 Day(s)
Standard Unit Price SGD 31.74
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    55×40×1
  • Color
    Red
  • Manufacturer's Product Number
    Special 15-18A
  • TGK Code
    0689872379
  • Specifications
    -
1 pc.
Lamiplate
55×40×1
Green
Special 15-18B
0689872380
11 Day(s)
SGD 31.74

Part Number : 0689-87-23-80
Days to Ship 11 Day(s)
Standard Unit Price SGD 31.74
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    55×40×1
  • Color
    Green
  • Manufacturer's Product Number
    Special 15-18B
  • TGK Code
    0689872380
  • Specifications
    -
1 pc.
Lamiplate
55×40×1
Blue
Special 15-18C
0689872381
11 Day(s)
SGD 31.74

Part Number : 0689-87-23-81
Days to Ship 11 Day(s)
Standard Unit Price SGD 31.74
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    55×40×1
  • Color
    Blue
  • Manufacturer's Product Number
    Special 15-18C
  • TGK Code
    0689872381
  • Specifications
    -
1 pc.
Lamiplate
55×40×1
Red
Special 15-19A
0689872382
11 Day(s)
SGD 31.74

Part Number : 0689-87-23-82
Days to Ship 11 Day(s)
Standard Unit Price SGD 31.74
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    55×40×1
  • Color
    Red
  • Manufacturer's Product Number
    Special 15-19A
  • TGK Code
    0689872382
  • Specifications
    -
1 pc.
Lamiplate
55×40×1
Green
Special 15-19B
0689872383
11 Day(s)
SGD 31.74

Part Number : 0689-87-23-83
Days to Ship 11 Day(s)
Standard Unit Price SGD 31.74
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    55×40×1
  • Color
    Green
  • Manufacturer's Product Number
    Special 15-19B
  • TGK Code
    0689872383
  • Specifications
    -
1 pc.
Lamiplate
55×40×1
Blue
Special 15-19C
0689872384
11 Day(s)
SGD 31.74

Part Number : 0689-87-23-84
Days to Ship 11 Day(s)
Standard Unit Price SGD 31.74
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lamiplate
  • Sizes(mm)
    55×40×1
  • Color
    Blue
  • Manufacturer's Product Number
    Special 15-19C
  • TGK Code
    0689872384
  • Specifications
    -
1 pc.
Aluminum
65×0.8
(Open) Blue (Closed) Red
Special 15-65A
0689872409
11 Day(s)
SGD 15.73

Part Number : 0689-87-24-09
Days to Ship 11 Day(s)
Standard Unit Price SGD 15.73
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Aluminum
  • Sizes(mm)
    65×0.8
  • Color
    (Open) Blue (Closed) Red
  • Manufacturer's Product Number
    Special 15-65A
  • TGK Code
    0689872409
  • Specifications
    Double-sided print
1 pc.
Aluminum
65×0.8
(Open) Red (Closed) Blue
Special 15-65C
0689872410
11 Day(s)
SGD 15.73

Part Number : 0689-87-24-10
Days to Ship 11 Day(s)
Standard Unit Price SGD 15.73
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Aluminum
  • Sizes(mm)
    65×0.8
  • Color
    (Open) Red (Closed) Blue
  • Manufacturer's Product Number
    Special 15-65C
  • TGK Code
    0689872410
  • Specifications
    Double-sided print
10 pcs.
Lami PET
60×40×1
Red
Special 15-301A
0689872451
11 Day(s)
SGD 29.07

Part Number : 0689-87-24-51
Days to Ship 11 Day(s)
Standard Unit Price SGD 29.07
Quantity 10 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    Red
  • Manufacturer's Product Number
    Special 15-301A
  • TGK Code
    0689872451
  • Specifications
    Double-sided print
10 pcs.
Lami PET
60×40×1
Green
Special 15-301B
0689872452
11 Day(s)
SGD 29.07

Part Number : 0689-87-24-52
Days to Ship 11 Day(s)
Standard Unit Price SGD 29.07
Quantity 10 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    Green
  • Manufacturer's Product Number
    Special 15-301B
  • TGK Code
    0689872452
  • Specifications
    Double-sided print
10 pcs.
Lami PET
60×40×1
Blue
Special 15-301C
0689872453
11 Day(s)
SGD 29.07

Part Number : 0689-87-24-53
Days to Ship 11 Day(s)
Standard Unit Price SGD 29.07
Quantity 10 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    Blue
  • Manufacturer's Product Number
    Special 15-301C
  • TGK Code
    0689872453
  • Specifications
    Double-sided print
10 pcs.
Lami PET
60×40×1
Red
Special 15-302A
0689872454
11 Day(s)
SGD 29.07

Part Number : 0689-87-24-54
Days to Ship 11 Day(s)
Standard Unit Price SGD 29.07
Quantity 10 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    Red
  • Manufacturer's Product Number
    Special 15-302A
  • TGK Code
    0689872454
  • Specifications
    Double-sided print
10 pcs.
Lami PET
60×40×1
Green
Special 15-302B
0689872455
11 Day(s)
SGD 29.07

Part Number : 0689-87-24-55
Days to Ship 11 Day(s)
Standard Unit Price SGD 29.07
Quantity 10 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    Green
  • Manufacturer's Product Number
    Special 15-302B
  • TGK Code
    0689872455
  • Specifications
    Double-sided print
10 pcs.
Lami PET
60×40×1
Blue
Special 15-302C
0689872456
11 Day(s)
SGD 29.07

Part Number : 0689-87-24-56
Days to Ship 11 Day(s)
Standard Unit Price SGD 29.07
Quantity 10 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    Blue
  • Manufacturer's Product Number
    Special 15-302C
  • TGK Code
    0689872456
  • Specifications
    Double-sided print
10 pcs.
Lami PET
60×40×1
Red
Special 15-303A
0689872457
11 Day(s)
SGD 29.07

Part Number : 0689-87-24-57
Days to Ship 11 Day(s)
Standard Unit Price SGD 29.07
Quantity 10 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    Red
  • Manufacturer's Product Number
    Special 15-303A
  • TGK Code
    0689872457
  • Specifications
    Double-sided print
10 pcs.
Lami PET
60×40×1
Green
Special 15-303B
0689872458
11 Day(s)
SGD 29.07

Part Number : 0689-87-24-58
Days to Ship 11 Day(s)
Standard Unit Price SGD 29.07
Quantity 10 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    Green
  • Manufacturer's Product Number
    Special 15-303B
  • TGK Code
    0689872458
  • Specifications
    Double-sided print
10 pcs.
Lami PET
60×40×1
Blue
Special 15-303C
0689872459
11 Day(s)
SGD 29.07

Part Number : 0689-87-24-59
Days to Ship 11 Day(s)
Standard Unit Price SGD 29.07
Quantity 10 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    Blue
  • Manufacturer's Product Number
    Special 15-303C
  • TGK Code
    0689872459
  • Specifications
    Double-sided print
10 pcs.
Lami PET
60×40×1
Red
Special 15-304A
0689872460
11 Day(s)
SGD 29.07

Part Number : 0689-87-24-60
Days to Ship 11 Day(s)
Standard Unit Price SGD 29.07
Quantity 10 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    Red
  • Manufacturer's Product Number
    Special 15-304A
  • TGK Code
    0689872460
  • Specifications
    Double-sided print
10 pcs.
Lami PET
60×40×1
Green
Special 15-304B
0689872461
11 Day(s)
SGD 29.07

Part Number : 0689-87-24-61
Days to Ship 11 Day(s)
Standard Unit Price SGD 29.07
Quantity 10 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    Green
  • Manufacturer's Product Number
    Special 15-304B
  • TGK Code
    0689872461
  • Specifications
    Double-sided print
10 pcs.
Lami PET
60×40×1
Blue
Special 15-304C
0689872462
11 Day(s)
SGD 29.07

Part Number : 0689-87-24-62
Days to Ship 11 Day(s)
Standard Unit Price SGD 29.07
Quantity 10 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    Blue
  • Manufacturer's Product Number
    Special 15-304C
  • TGK Code
    0689872462
  • Specifications
    Double-sided print
2 pcs.
Lami PET
60×40×1
(Open) Blue (Closed) Red
Special 15-311A
0689872471
11 Day(s)
SGD 10.38

Part Number : 0689-87-24-71
Days to Ship 11 Day(s)
Standard Unit Price SGD 10.38
Quantity 2 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    (Open) Blue (Closed) Red
  • Manufacturer's Product Number
    Special 15-311A
  • TGK Code
    0689872471
  • Specifications
    -
2 pcs.
Lami PET
60×40×1
(Open) Red (Closed) Green
Special 15-311B
0689872472
11 Day(s)
SGD 10.38

Part Number : 0689-87-24-72
Days to Ship 11 Day(s)
Standard Unit Price SGD 10.38
Quantity 2 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    (Open) Red (Closed) Green
  • Manufacturer's Product Number
    Special 15-311B
  • TGK Code
    0689872472
  • Specifications
    -
2 pcs.
Lami PET
60×40×1
(Open) Red (Closed) Blue
Special 15-311C
0689872473
13 Day(s)
SGD 10.38

Part Number : 0689-87-24-73
Days to Ship 13 Day(s)
Standard Unit Price SGD 10.38
Quantity 2 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    (Open) Red (Closed) Blue
  • Manufacturer's Product Number
    Special 15-311C
  • TGK Code
    0689872473
  • Specifications
    -
2 pcs.
Lami PET
60×40×1
(Open) Green (Closed) Red
Special 15-311D
0689872474
11 Day(s)
SGD 10.38

Part Number : 0689-87-24-74
Days to Ship 11 Day(s)
Standard Unit Price SGD 10.38
Quantity 2 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    (Open) Green (Closed) Red
  • Manufacturer's Product Number
    Special 15-311D
  • TGK Code
    0689872474
  • Specifications
    -
2 pcs.
Lami PET
60×40×1
(Open) Blue (Closed) Red
Special 15-312A
0689872475
11 Day(s)
SGD 10.38

Part Number : 0689-87-24-75
Days to Ship 11 Day(s)
Standard Unit Price SGD 10.38
Quantity 2 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    (Open) Blue (Closed) Red
  • Manufacturer's Product Number
    Special 15-312A
  • TGK Code
    0689872475
  • Specifications
    -
2 pcs.
Lami PET
60×40×1
(Open) Red (Closed) Green
Special 15-312B
0689872476
11 Day(s)
SGD 10.38

Part Number : 0689-87-24-76
Days to Ship 11 Day(s)
Standard Unit Price SGD 10.38
Quantity 2 pcs.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Lami PET
  • Sizes(mm)
    60×40×1
  • Color
    (Open) Red (Closed) Green
  • Manufacturer's Product Number
    Special 15-312B
  • TGK Code
    0689872476
  • Specifications
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)