(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
3M™ Safety-Walk™ Non-Slip Type Tape B

3M™ Safety-Walk™ Non-Slip Type Tape B

Standard Unit Price:
SGD 148.40-
Days to Ship :
7 Day(s) or more

[Features]
· Recommended for use on flat surfaces, in locations where there are high traffic volumes, or where the usage conditions are severe.
· Extra type for general flat surface use and indoor and outdoor use.
[Applications]
· For slopes, stairs. For steps of cars, planes, construction machinery, etc.

(i)Caution

  • Regarding construction, refer to the construction manual.
  • On 18 m wind rolls, there may be two or fewer joined parts. In such cases, 350 mm has been added per location.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
Part Number
Internal capacity

Refine by

  • 1 Roll
  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Green
  • Clear
Width(mm)

Refine by

  • 50
  • 100
  • 140
  • 150
  • 305
  • Clear
Length(m)

Refine by

  • 18
  • Clear
Color Details

Refine by

  • Black
  • Gray
  • Green
  • Clear
Depth(mm)

Refine by

  • 140
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Black
50
18
Black
-
8 Day(s)
SGD 148.40

Part Number : BBLA50X18
Days to Ship 8 Day(s)
Standard Unit Price SGD 148.40
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    18
  • Color Details
    Black
  • Depth(mm)
    -
  • JAN Code
    4901690155154
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 Roll
Black
100
18
Black
-
8 Day(s)
SGD 298.00

Part Number : BBLA100X18
Days to Ship 8 Day(s)
Standard Unit Price SGD 298.00
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    100
  • Length(m)
    18
  • Color Details
    Black
  • Depth(mm)
    -
  • JAN Code
    4901690273971
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 pc.
Black
140
-
Black
140
25 Day(s)
SGD 808.90

Part Number : BBLA140X140
Days to Ship 25 Day(s)
Standard Unit Price SGD 808.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    140
  • Length(m)
    -
  • Color Details
    Black
  • Depth(mm)
    140
  • JAN Code
    4901690153464
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 Roll
Black
150
18
Black
-
7 Day(s)
SGD 804.34

Part Number : BBLA150X18
Days to Ship 7 Day(s)
Standard Unit Price SGD 804.34
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    150
  • Length(m)
    18
  • Color Details
    Black
  • Depth(mm)
    -
  • JAN Code
    4901690273988
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 Roll
Black
305
18
Black
-
8 Day(s)
SGD 886.50

Part Number : BBLA305X18
Days to Ship 8 Day(s)
Standard Unit Price SGD 886.50
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    305
  • Length(m)
    18
  • Color Details
    Black
  • Depth(mm)
    -
  • JAN Code
    4901690273995
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 Roll
Black
50
18
Gray
-
8 Day(s)
SGD 172.90

Part Number : BGRA50X18
Days to Ship 8 Day(s)
Standard Unit Price SGD 172.90
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    18
  • Color Details
    Gray
  • Depth(mm)
    -
  • JAN Code
    4519001249654
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 Roll
Black
100
18
Gray
-
8 Day(s)
SGD 343.30

Part Number : BGRA100X18
Days to Ship 8 Day(s)
Standard Unit Price SGD 343.30
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    100
  • Length(m)
    18
  • Color Details
    Gray
  • Depth(mm)
    -
  • JAN Code
    4519001249012
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 pc.
Black
140
-
Gray
140
24 Day(s)
SGD 1,040.48

Part Number : BGRA140X140
Days to Ship 24 Day(s)
Standard Unit Price SGD 1,040.48
Quantity 1 pc.

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    140
  • Length(m)
    -
  • Color Details
    Gray
  • Depth(mm)
    140
  • JAN Code
    4519001230508
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 Roll
Black
150
18
Gray
-
8 Day(s)
SGD 523.00

Part Number : BGRA150X18
Days to Ship 8 Day(s)
Standard Unit Price SGD 523.00
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    150
  • Length(m)
    18
  • Color Details
    Gray
  • Depth(mm)
    -
  • JAN Code
    4519001249661
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 Roll
Black
305
18
Gray
-
7 Day(s)
SGD 1,859.22

Part Number : BGRA305X18
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,859.22
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    305
  • Length(m)
    18
  • Color Details
    Gray
  • Depth(mm)
    -
  • JAN Code
    4519001249678
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 Roll
Green
50
18
Green
-
8 Day(s)
SGD 172.90

Part Number : BGRE50X18
Days to Ship 8 Day(s)
Standard Unit Price SGD 172.90
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    18
  • Color Details
    Green
  • Depth(mm)
    -
  • JAN Code
    4901690177194
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 Roll
Green
100
18
Green
-
8 Day(s)
SGD 343.30

Part Number : BGRE100X18
Days to Ship 8 Day(s)
Standard Unit Price SGD 343.30
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    100
  • Length(m)
    18
  • Color Details
    Green
  • Depth(mm)
    -
  • JAN Code
    4901690176999
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 Roll
Green
150
18
Green
-
8 Day(s)
SGD 512.00

Part Number : BGRE150X18
Days to Ship 8 Day(s)
Standard Unit Price SGD 512.00
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    150
  • Length(m)
    18
  • Color Details
    Green
  • Depth(mm)
    -
  • JAN Code
    4901690177002
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 Roll
Green
305
18
Green
-
7 Day(s)
SGD 1,859.22

Part Number : BGRE305X18
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,859.22
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    305
  • Length(m)
    18
  • Color Details
    Green
  • Depth(mm)
    -
  • JAN Code
    4901690177019
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)