(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
New Guide Mat B

Click this image to zoom it.

Move the mouse over the image to zoom

New Guide Mat B

Standard Unit Price:
SGD 63.57-
Days to Ship :
11 Day(s)

[Features]
· Guidance mat that can be incorporated into a brush mat for people with visual impairments.
· Compliant with Japanese "Heartful Building Law".
· Edge of mat includes 2 types of bumps for easy-to-understand guidance.
· JIS standard compliant.
· 30 cm square guidance mat.
· Panels of the same kind can be arranged vertically or horizontally.
· Supports thickness of Brush Hard Mat.
· No gaps, even when joined together.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Yellow
  • Width(mm)
    300
  • Length
    300
  • Thickness(mm)
    24
  • Material
    Base: Recycled PE, Top: EVA
  • Notes
    Apply resin wax as much as possible during construction in order to avoid staining the guide mat. It prevents it from getting dirty easily, making future maintenance easy.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
JAN Code

Refine by

  • 4903180474981
  • 4903180475001
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4903180474981
11 Day(s)
SGD 63.62

Part Number : F-189-L
Days to Ship 11 Day(s)
Standard Unit Price SGD 63.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Yellow
  • Width(mm)
    300
  • Length
    300
  • Thickness(mm)
    24
  • JAN Code
    4903180474981
  • Mass
    580g
  • Specifications
    Induction
  • Material
    Base: Recycled PE, Top: EVA
  • Notes
    Apply resin wax as much as possible during construction in order to avoid staining the guide mat. It prevents it from getting dirty easily, making future maintenance easy.
1 pc.
4903180475001
11 Day(s)
SGD 63.57

Part Number : F-189-P
Days to Ship 11 Day(s)
Standard Unit Price SGD 63.57
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Yellow
  • Width(mm)
    300
  • Length
    300
  • Thickness(mm)
    24
  • JAN Code
    4903180475001
  • Mass
    570g
  • Specifications
    Warning
  • Material
    Base: Recycled PE, Top: EVA
  • Notes
    Apply resin wax as much as possible during construction in order to avoid staining the guide mat. It prevents it from getting dirty easily, making future maintenance easy.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)