(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

I-Series General Purpose Point Tap IPO Blister Pack Product (Part Numbers)

I-Series General Purpose Point Tap IPO Blister Pack Product

[Features]
· Low-speed machining tap for steel materials that can be used in hand-cranked and drilling machines.
[Applications]
· For through hole finish work.
· Work materials: Mild steel, such as SPC, SS400.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

IPO-M3X0.5-BP

 
Part Number
IPO-M3X0.5-BP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
JAN Code Trusco Code Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

SGD 11.00

1 Piece(s) 9 Day(s) M30.5464580418540191761-106491443.26

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves 3 Surface Treatment Oxidation treatment

Please check the type/dimensions/specifications of the part IPO-M3X0.5-BP in the I-Series General Purpose Point Tap IPO Blister Pack Product series.

Similar Part Numbers

Part Number
IPO-M10X1.5-BP
IPO-M4X0.7-BP
IPO-M5X0.8-BP
IPO-M6X1-BP
IPO-M8X1.25-BP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
JAN Code Trusco Code Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

SGD 18.85

1 Piece(s) 9 Day(s) M101.5754580418540245761-105623-75.58

SGD 11.19

1 Piece(s) 9 Day(s) M40.7524580418540207761-10721117547

SGD 11.49

1 Piece(s) 9 Day(s) M50.8604580418540214761-108113225.54.57

SGD 11.68

1 Piece(s) 9 Day(s) M61624580418540221761-1099152664.57

SGD 15.91

1 Piece(s) 9 Day(s) M81.25704580418540238761-110219-6.258

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)