(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Tap for Through Hole On Medium Hardness Carbon Steel for MHSL Meter Screw (Part Numbers)

Spiral Fluted Tap for Through Hole On Medium Hardness Carbon Steel for MHSL Meter Screw

[Features]
· Medium hardness through-hole steel machining exhibits outstanding effects.
· Boasts second to none durability for cutting of automobile parts (medium carbon steel, etc.) such as hub bearings.
[Applications]
· For through hole finish work.
· Work materials: High carbon steel, alloy steel, and tool steel.
[Material]
· High-Speed Steel (HSS-Co)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MHSLP3M6X1

MHSL, Spiral Fluted Taps for Carbon Steels of middle hardness, Through Hole Use (with LH spiral flutes)

Spiral Fluted Tap for Through Hole On Medium Hardness Carbon Steel for MHSL Meter Screw

Product picture of MHSL products

Features

● Most suitable for forgings and thermal refined steels of S48C-S55C (20-30HRC)
● MHSL ensures a long tool life by adopting HSS material of high wear resistance, and special coating.
●  Adopting proprietary flute design, MHSL ensures consistent chip ejection in the area of middle tapping speed, and improves surface roughness of internal threads.

 

Tapping Data

Tapping Result (Number of Holes)

Tapping condition (M12 ×1.25)
 
Work MaterialS53C (forging) / Hub bearing
Tapping Speed30m/min
Hole Sizeφ10.8mm
Tapping Length12mm, through hole
MachineHorizontal machining center
(Synchronized feed)
Tapping FluidWater soluble oil
Spiral Fluted Tap for Through Hole On Medium Hardness Carbon Steel for MHSL Meter Screw

Smooth Chip Ejection

Spiral Fluted Tap for Through Hole On Medium Hardness Carbon Steel for MHSL Meter Screw

Internal Threads

Spiral Fluted Tap for Through Hole On Medium Hardness Carbon Steel for MHSL Meter Screw

Dimensions

SizeClassCodeChamferL (mm)ℓ (mm)ℓn (mm)ℓs (mm)Ds (mm)K (mm)ℓk (mm)No. of FlutesType
M6 × 1P3MHSLR6.0M55P6215263364.5731
M8 × 1.25P4MHSLS8.0N55P7019-366.25832
M10 × 1.5P4MHSLS010O55P7523-3875.5832
M10 × 1.25P4MHSLS010N55P7523-0.3875.5832
M12 × 1.75P5MHSLT012P55P8226-428.56.5942
M12 × 1.5P5MHSLT012O55P8226-428.56.5942
M12 × 1.25P5MHSLT012N77P8226-428.56.5942
M14 × 1.5P5MHSLT014O77P8826-4510.581142
M16 × 1.5P5MHSLT016O77P9526-4812.5101342
Part Number
MHSLP3M6X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Trusco Code Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 34.84

1 Piece(s) 9 Day(s) M615P62760-6711P3152664.573

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type Cobalt HSS work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening)
Tap Type Spiral Tap Hole type For through hole Coating Y/N Available
Coating Type TiCN

Please check the type/dimensions/specifications of the part MHSLP3M6X1 in the Spiral Fluted Tap for Through Hole On Medium Hardness Carbon Steel for MHSL Meter Screw series.

Similar Part Numbers

Part Number
MHSLP4M10X1.25
MHSLP4M10X1.5
MHSLP4M8X1.25
MHSLP5M12X1.25
MHSLP5M12X1.5
MHSLP5M12X1.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Trusco Code Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 52.57

1 Piece(s) 9 Day(s) M101.255P75760-6729P423-75.583

SGD 52.57

1 Piece(s) 9 Day(s) M101.55P75760-6737P423-75.583

SGD 45.05

1 Piece(s) 9 Day(s) M81.255P70760-6745P419-6.2583

SGD 70.54

1 Piece(s) 9 Day(s) M121.257P82760-6753P526-8.56.594

SGD 70.54

1 Piece(s) 9 Day(s) M121.55P82760-6761P526-8.56.594

SGD 70.54

1 Piece(s) 9 Day(s) M121.755P82760-6770P526-8.56.594

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)