(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hard Jaws (HTJ) For RAC/RAC-B/SAC (B) 3 Pieces / 1 Set

Hard Jaws (HTJ) For RAC/RAC-B/SAC (B) 3 Pieces / 1 Set

Dedicated solenoid valve and hand valve provided.
[Features]
· Secondary side piping not required, making piping simple.
· Check valve ensures safety even during power outage or when there is an air piping accident.
· The hand valve is mounted directly on the chuck for convenient mounting and removal of the workpiece.

Part Number

Configured Part Number is shown.

Part Number
HTJ-4AC
HTJ-5AC
HTJ-6AC
HTJ-8AC
HTJ-10AC
HTJ-12AC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Compatible Chuck Type Mass
(g)
Amount Of Content

SGD 543.94

1 Piece(s) 10 Day(s) 43RAC-4, 4B, SAC-4B3003 pieces/1 set

SGD 544.91

1 Piece(s) 10 Day(s) 50RAC-5, 5B, SAC-5B4803 pieces/1 set

SGD 547.49

1 Piece(s) 10 Day(s) 64RAC-6, 6B, SAC-6B9603 pieces/1 set

SGD 626.38

1 Piece(s) 10 Day(s) 78RAC-8, 8B, SAC-8B1,6003 pieces/1 set

SGD 936.25

1 Piece(s) 10 Day(s) 92RAC-102,3203 pieces/1 set

SGD 1,341.35

1 Piece(s) 10 Day(s) 105RAC-123,6003 pieces/1 set

Loading...

  1. 1

Basic Information

Amount Of Content 3 pieces/1 set

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)