(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Comfortable overalls

Comfortable overalls

Standard Unit Price:
SGD 124.65-
Days to Ship :
8 Day(s)

[Features]
· Accommodates the temperature rise in clean rooms due to energy and electricity saving temperature settings.
· Unlike with previous dust-proof garments, it will not trap heat.
· Made using materials with excellent sweat absorbency and quick drying properties.
[Applications]
· Semiconductors, liquid crystal panels, electronic components, printing, photographs, communications, precision equipment.
· Pharmaceuticals, biotechnology, chemistry, packaging.
· The food industry.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Color

Refine by

  • White Type
  • Blue Type
  • Clear
Sizes

Refine by

  • M
  • L
  • LL
  • 3L
  • Clear
Grated Scale (Class)

Refine by

  • 10000
  • Clear
Posterior Full Length(cm)

Refine by

  • 161
  • 167
  • 173
  • 180
  • Clear
Bust(cm)

Refine by

  • 116
  • 120
  • 124
  • 128
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
White Type
3L
10000
180
128
8 Day(s)
SGD 124.97

Part Number : FT191C-01-3L
Days to Ship 8 Day(s)
Standard Unit Price SGD 124.97
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Sizes
    3L
  • Grated Scale (Class)
    10000
  • Posterior Full Length(cm)
    180
  • Bust(cm)
    128
  • Waist(cm)
    88~114
  • Sleeve Length(cm)
    90
  • Inseam(cm)
    81
  • JAN Code
    4580206980819
  • Trusco Code
    483-8106
  • Material
    Polyester 100%
  • Specifications 1
    Collar Fall Prevention Hook Fastener / Center Fastener / with Left-side Chest Name Tag Loop / WHO-GMP C grade equivalent
  • Specifications 2
    Left Arm Pen Holder, Includes Arm Band Loop
  • Specifications 3
    Waist Rubber Tie
  • Specifications 4
    Comfortable cool material used
1 Pair
White Type
L
-
167
120
8 Day(s)
SGD 124.73

Part Number : FT191C-01-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 124.73
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Sizes
    L
  • Grated Scale (Class)
    -
  • Posterior Full Length(cm)
    167
  • Bust(cm)
    120
  • Waist(cm)
    80~106
  • Sleeve Length(cm)
    -
  • Inseam(cm)
    -
  • JAN Code
    4580206980796
  • Trusco Code
    483-8114
  • Material
    -
  • Specifications 1
    WHO-GMP C grade equivalent
  • Specifications 2
    -
  • Specifications 3
    -
  • Specifications 4
    -
1 Pair
White Type
LL
-
173
124
8 Day(s)
SGD 124.83

Part Number : FT191C-01-LL
Days to Ship 8 Day(s)
Standard Unit Price SGD 124.83
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Sizes
    LL
  • Grated Scale (Class)
    -
  • Posterior Full Length(cm)
    173
  • Bust(cm)
    124
  • Waist(cm)
    84~110
  • Sleeve Length(cm)
    -
  • Inseam(cm)
    -
  • JAN Code
    4580206980802
  • Trusco Code
    483-8122
  • Material
    -
  • Specifications 1
    WHO-GMP C grade equivalent
  • Specifications 2
    -
  • Specifications 3
    -
  • Specifications 4
    -
1 Pair
White Type
M
-
161
116
8 Day(s)
SGD 124.65

Part Number : FT191C-01-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 124.65
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Sizes
    M
  • Grated Scale (Class)
    -
  • Posterior Full Length(cm)
    161
  • Bust(cm)
    116
  • Waist(cm)
    76~102
  • Sleeve Length(cm)
    -
  • Inseam(cm)
    -
  • JAN Code
    4580206980789
  • Trusco Code
    483-8131
  • Material
    -
  • Specifications 1
    WHO-GMP C grade equivalent
  • Specifications 2
    -
  • Specifications 3
    -
  • Specifications 4
    -
1 Pair
Blue Type
3L
10000
180
128
8 Day(s)
SGD 124.97

Part Number : FT191C-02-3L
Days to Ship 8 Day(s)
Standard Unit Price SGD 124.97
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Sizes
    3L
  • Grated Scale (Class)
    10000
  • Posterior Full Length(cm)
    180
  • Bust(cm)
    128
  • Waist(cm)
    88~114
  • Sleeve Length(cm)
    90
  • Inseam(cm)
    81
  • JAN Code
    4580206980871
  • Trusco Code
    483-8149
  • Material
    Polyester 100%
  • Specifications 1
    Collar Fall Prevention Hook Fastener / Center Fastener / with Left-side Chest Name Tag Loop / WHO-GMP C grade equivalent
  • Specifications 2
    Left Arm Pen Holder, Includes Arm Band Loop
  • Specifications 3
    Waist Rubber Tie
  • Specifications 4
    Comfortable cool material used
1 Pair
Blue Type
L
-
167
120
8 Day(s)
SGD 124.73

Part Number : FT191C-02-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 124.73
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Sizes
    L
  • Grated Scale (Class)
    -
  • Posterior Full Length(cm)
    167
  • Bust(cm)
    120
  • Waist(cm)
    80~106
  • Sleeve Length(cm)
    -
  • Inseam(cm)
    -
  • JAN Code
    4580206980857
  • Trusco Code
    483-8157
  • Material
    -
  • Specifications 1
    WHO-GMP C grade equivalent
  • Specifications 2
    -
  • Specifications 3
    -
  • Specifications 4
    -
1 Pair
Blue Type
LL
-
173
124
8 Day(s)
SGD 124.83

Part Number : FT191C-02-LL
Days to Ship 8 Day(s)
Standard Unit Price SGD 124.83
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Sizes
    LL
  • Grated Scale (Class)
    -
  • Posterior Full Length(cm)
    173
  • Bust(cm)
    124
  • Waist(cm)
    84~110
  • Sleeve Length(cm)
    -
  • Inseam(cm)
    -
  • JAN Code
    4580206980864
  • Trusco Code
    483-8165
  • Material
    -
  • Specifications 1
    WHO-GMP C grade equivalent
  • Specifications 2
    -
  • Specifications 3
    -
  • Specifications 4
    -
1 Pair
Blue Type
M
-
161
116
8 Day(s)
SGD 124.65

Part Number : FT191C-02-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 124.65
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Sizes
    M
  • Grated Scale (Class)
    -
  • Posterior Full Length(cm)
    161
  • Bust(cm)
    116
  • Waist(cm)
    76~102
  • Sleeve Length(cm)
    -
  • Inseam(cm)
    -
  • JAN Code
    4580206980840
  • Trusco Code
    483-8173
  • Material
    -
  • Specifications 1
    WHO-GMP C grade equivalent
  • Specifications 2
    -
  • Specifications 3
    -
  • Specifications 4
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)