(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cleanroom Coat, Length (cm) 98–117

Cleanroom Coat, Length (cm) 98–117

Standard Unit Price:
SGD 68.20-
Days to Ship :
8 Day(s)

[Features]
· Made using ultra-conductive yarns.
[Applications]
· For work in clean rooms.

Basic Specifications

  • Product Type
    Clean Room Wear
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Net Content
    1 Pair
Part Number
Net Content

Refine by

  • 1 Pair
  • Clear
Type

Refine by

  • Coat
  • Other
  • Clear
Color

Refine by

  • White Type
  • Blue Type
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Detail Types

Refine by

  • Cleanroom Packaged
  • Clear
Length(cm)

Refine by

  • 98
  • 103
  • 108
  • 111
  • 114
  • 117
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Other
Blue Type
3L
-
114
8 Day(s)
SGD 74.00

Part Number : BSC-61001-B-3L
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    Blue Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Detail Types
    -
  • Length(cm)
    114
  • Chest Size(cm)
    124
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    303-4852
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    Blue
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    340
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
1 Pair
Coat
Blue Type
4L
Cleanroom Packaged
117
8 Day(s)
SGD 73.79

Part Number : BSC-61001-B-4L
Days to Ship 8 Day(s)
Standard Unit Price SGD 73.79
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Coat
  • Color
    Blue Type
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Detail Types
    Cleanroom Packaged
  • Length(cm)
    117
  • Chest Size(cm)
    129
  • Material
    -
  • JAN Code
    4582205165136
  • Trusco Cords
    447-5801
  • Characteristics
    -
  • Specifications
    Unisex / Front Buttons
  • Color Details
    Blue
  • Notes
    -
  • Weights(g)
    335
  • JIS B9920/ISO14664-1 (Class)
    -
1 Pair
Other
Blue Type
L
-
108
8 Day(s)
SGD 73.79

Part Number : BSC-61001-B-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 73.79
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    Blue Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Detail Types
    -
  • Length(cm)
    108
  • Chest Size(cm)
    116
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    303-4861
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    Blue
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    300
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
1 Pair
Other
Blue Type
LL
-
111
8 Day(s)
SGD 73.90

Part Number : BSC-61001-B-LL
Days to Ship 8 Day(s)
Standard Unit Price SGD 73.90
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    Blue Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Detail Types
    -
  • Length(cm)
    111
  • Chest Size(cm)
    120
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    303-4879
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    Blue
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    320
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
1 Pair
Other
Blue Type
M
-
103
8 Day(s)
SGD 73.79

Part Number : BSC-61001-B-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 73.79
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    Blue Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Detail Types
    -
  • Length(cm)
    103
  • Chest Size(cm)
    110
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    303-4887
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    Blue
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    300
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
1 Pair
Coat
Blue Type
S
Cleanroom Packaged
98
8 Day(s)
SGD 68.20

Part Number : BSC-61001-B-S
Days to Ship 8 Day(s)
Standard Unit Price SGD 68.20
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Coat
  • Color
    Blue Type
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Detail Types
    Cleanroom Packaged
  • Length(cm)
    98
  • Chest Size(cm)
    105
  • Material
    -
  • JAN Code
    4582205160650
  • Trusco Cords
    447-5810
  • Characteristics
    -
  • Specifications
    Unisex / Front Buttons
  • Color Details
    Blue
  • Notes
    -
  • Weights(g)
    255
  • JIS B9920/ISO14664-1 (Class)
    -
1 Pair
Other
White Type
3L
-
114
8 Day(s)
SGD 74.00

Part Number : BSC-61001-W-3L
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    White Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Detail Types
    -
  • Length(cm)
    114
  • Chest Size(cm)
    124
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    303-4895
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    White
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    340
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
1 Pair
Coat
White Type
4L
Cleanroom Packaged
117
8 Day(s)
SGD 73.79

Part Number : BSC-61001-W-4L
Days to Ship 8 Day(s)
Standard Unit Price SGD 73.79
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Coat
  • Color
    White Type
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Detail Types
    Cleanroom Packaged
  • Length(cm)
    117
  • Chest Size(cm)
    129
  • Material
    -
  • JAN Code
    4582205165150
  • Trusco Cords
    447-5828
  • Characteristics
    -
  • Specifications
    Unisex / Front Buttons
  • Color Details
    White
  • Notes
    -
  • Weights(g)
    335
  • JIS B9920/ISO14664-1 (Class)
    -
1 Pair
Other
White Type
L
-
108
8 Day(s)
SGD 73.79

Part Number : BSC-61001-W-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 73.79
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    White Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Detail Types
    -
  • Length(cm)
    108
  • Chest Size(cm)
    116
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    303-4909
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    White
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    300
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
1 Pair
Other
White Type
LL
-
111
8 Day(s)
SGD 73.90

Part Number : BSC-61001-W-LL
Days to Ship 8 Day(s)
Standard Unit Price SGD 73.90
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    White Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Detail Types
    -
  • Length(cm)
    111
  • Chest Size(cm)
    120
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    303-4917
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    White
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    320
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
1 Pair
Other
White Type
M
-
103
8 Day(s)
SGD 73.79

Part Number : BSC-61001-W-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 73.79
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    White Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Detail Types
    -
  • Length(cm)
    103
  • Chest Size(cm)
    110
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    303-4925
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    White
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    300
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
1 Pair
Coat
White Type
S
Cleanroom Packaged
98
8 Day(s)
SGD 73.36

Part Number : BSC-61001-W-S
Days to Ship 8 Day(s)
Standard Unit Price SGD 73.36
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Coat
  • Color
    White Type
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Detail Types
    Cleanroom Packaged
  • Length(cm)
    98
  • Chest Size(cm)
    105
  • Material
    -
  • JAN Code
    4582205160605
  • Trusco Cords
    447-5836
  • Characteristics
    -
  • Specifications
    Unisex / Front Buttons
  • Color Details
    White
  • Notes
    -
  • Weights(g)
    255
  • JIS B9920/ISO14664-1 (Class)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)