(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
No Coverall Hood

No Coverall Hood

Standard Unit Price:
SGD 74.21-
Days to Ship :
8 Day(s) or more

[Features]
· Made using ultra-conductive fibers.
[Applications]
· For work in clean rooms and work requiring countermeasures against dust and static.

Part Number
Net Content

Refine by

  • 1 Pair
  • Clear
Product Type

Refine by

  • Clean Room Wear
  • Clear
Type

Refine by

  • Suit, Overalls
  • Clear
Color

Refine by

  • White Type
  • Blue Type
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Grade Standard (Fed.Std. 209D Class)

Refine by

  • 100
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Clean Room Wear
Suit, Overalls
Blue Type
3L
100
8 Day(s)
SGD 74.63

Part Number : BSC-12001-B-3L
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.63
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Waist(cm)
    -
  • Length(cm)
    162
  • Chest Size(cm)
    128
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    400-1052
  • Color
    -
  • Size
    -
  • JAN code
    -
  • Trusco code
    -
  • Weight (g)
    -
  • Material 1
    -
  • Garment length (cm)
    -
  • Applicable Chest Circumference (cm)
    -
  • Waist (cm)
    -
  • Inseam (cm)
    -
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Front Zipper. Unisex.
  • Color Details
    Blue
  • Weights(g)
    360
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Clean Room Wear
Suit, Overalls
Blue Type
4L
100
8 Day(s)
SGD 74.46

Part Number : BSC-12001-B-4L
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.46
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    Cleanroom Packaged
  • Waist(cm)
    88~100
  • Length(cm)
    170
  • Chest Size(cm)
    132
  • Material
    -
  • JAN Code
    4582205162715
  • Trusco Cords
    447-5640
  • Color
    -
  • Size
    -
  • JAN code
    -
  • Trusco code
    -
  • Weight (g)
    -
  • Material 1
    -
  • Garment length (cm)
    -
  • Applicable Chest Circumference (cm)
    -
  • Waist (cm)
    -
  • Inseam (cm)
    -
  • Characteristics
    -
  • Specifications
    Front fastener, Unisex
  • Color Details
    Blue
  • Weights(g)
    360
  • JIS B9920/ISO14664-1 (Class)
    -
-
-
-
-
-
-
42 Day(s)
SGD 75.40

Part Number : BSC-12001-B-6L
Days to Ship 42 Day(s)
Standard Unit Price SGD 75.40

Specificationtitle

  • Product Type
    -
  • Type
    -
  • Color
    -
  • Size
    -
  • Grade Standard (Fed.Std. 209D Class)
    -
  • Detail Types
    -
  • Waist(cm)
    -
  • Length(cm)
    -
  • Chest Size(cm)
    -
  • Material
    -
  • JAN Code
    -
  • Trusco Cords
    -
  • Color
    Blue system
  • Size
    6L
  • JAN code
    4582205163408
  • Trusco code
    810-6389
  • Weight (g)
    420.000
  • Material 1
    Polyester
  • Garment length (cm)
    174
  • Applicable Chest Circumference (cm)
    140
  • Waist (cm)
    96 to 110
  • Inseam (cm)
    77
  • Characteristics
    -
  • Specifications
    -
  • Color Details
    -
  • Weights(g)
    -
  • JIS B9920/ISO14664-1 (Class)
    -
  • Net Content
    -
-
-
-
-
-
-
31 Day(s)
SGD 75.50

Part Number : BSC-12001-B-8L
Days to Ship 31 Day(s)
Standard Unit Price SGD 75.50

Specificationtitle

  • Product Type
    -
  • Type
    -
  • Color
    -
  • Size
    -
  • Grade Standard (Fed.Std. 209D Class)
    -
  • Detail Types
    -
  • Waist(cm)
    -
  • Length(cm)
    -
  • Chest Size(cm)
    -
  • Material
    -
  • JAN Code
    -
  • Trusco Cords
    -
  • Color
    Blue system
  • Size
    8L
  • JAN code
    4582205163422
  • Trusco code
    810-6391
  • Weight (g)
    440.000
  • Material 1
    Polyester
  • Garment length (cm)
    178
  • Applicable Chest Circumference (cm)
    148
  • Waist (cm)
    104 to 120
  • Inseam (cm)
    78
  • Characteristics
    -
  • Specifications
    -
  • Color Details
    -
  • Weights(g)
    -
  • JIS B9920/ISO14664-1 (Class)
    -
  • Net Content
    -
1 Pair
Clean Room Wear
Suit, Overalls
Blue Type
L
100
8 Day(s)
SGD 74.42

Part Number : BSC-12001-B-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.42
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Waist(cm)
    -
  • Length(cm)
    154
  • Chest Size(cm)
    120
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    400-1061
  • Color
    -
  • Size
    -
  • JAN code
    -
  • Trusco code
    -
  • Weight (g)
    -
  • Material 1
    -
  • Garment length (cm)
    -
  • Applicable Chest Circumference (cm)
    -
  • Waist (cm)
    -
  • Inseam (cm)
    -
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Front Zipper. Unisex.
  • Color Details
    Blue
  • Weights(g)
    320
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Clean Room Wear
Suit, Overalls
Blue Type
LL
100
8 Day(s)
SGD 74.53

Part Number : BSC-12001-B-LL
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.53
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Waist(cm)
    -
  • Length(cm)
    162
  • Chest Size(cm)
    124
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    400-1079
  • Color
    -
  • Size
    -
  • JAN code
    -
  • Trusco code
    -
  • Weight (g)
    -
  • Material 1
    -
  • Garment length (cm)
    -
  • Applicable Chest Circumference (cm)
    -
  • Waist (cm)
    -
  • Inseam (cm)
    -
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Front Zipper. Unisex.
  • Color Details
    Blue
  • Weights(g)
    340
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Clean Room Wear
Suit, Overalls
Blue Type
M
100
8 Day(s)
SGD 74.32

Part Number : BSC-12001-B-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.32
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Waist(cm)
    -
  • Length(cm)
    146
  • Chest Size(cm)
    116
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    400-1087
  • Color
    -
  • Size
    -
  • JAN code
    -
  • Trusco code
    -
  • Weight (g)
    -
  • Material 1
    -
  • Garment length (cm)
    -
  • Applicable Chest Circumference (cm)
    -
  • Waist (cm)
    -
  • Inseam (cm)
    -
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Front Zipper. Unisex.
  • Color Details
    Blue
  • Weights(g)
    300
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Clean Room Wear
Suit, Overalls
Blue Type
S
100
8 Day(s)
SGD 74.21

Part Number : BSC-12001-B-S
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.21
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Waist(cm)
    -
  • Length(cm)
    142
  • Chest Size(cm)
    112
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    400-1095
  • Color
    -
  • Size
    -
  • JAN code
    -
  • Trusco code
    -
  • Weight (g)
    -
  • Material 1
    -
  • Garment length (cm)
    -
  • Applicable Chest Circumference (cm)
    -
  • Waist (cm)
    -
  • Inseam (cm)
    -
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Front Zipper. Unisex.
  • Color Details
    Blue
  • Weights(g)
    280
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Clean Room Wear
Suit, Overalls
White Type
3L
100
8 Day(s)
SGD 74.63

Part Number : BSC-12001-W-3L
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.63
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Waist(cm)
    -
  • Length(cm)
    162
  • Chest Size(cm)
    128
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    325-4739
  • Color
    -
  • Size
    -
  • JAN code
    -
  • Trusco code
    -
  • Weight (g)
    -
  • Material 1
    -
  • Garment length (cm)
    -
  • Applicable Chest Circumference (cm)
    -
  • Waist (cm)
    -
  • Inseam (cm)
    -
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Front Zipper. Unisex.
  • Color Details
    White
  • Weights(g)
    360
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Clean Room Wear
Suit, Overalls
White Type
4L
100
8 Day(s)
SGD 74.46

Part Number : BSC-12001-W-4L
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.46
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    Cleanroom Packaged
  • Waist(cm)
    88~100
  • Length(cm)
    170
  • Chest Size(cm)
    132
  • Material
    -
  • JAN Code
    4582205162708
  • Trusco Cords
    447-5658
  • Color
    -
  • Size
    -
  • JAN code
    -
  • Trusco code
    -
  • Weight (g)
    -
  • Material 1
    -
  • Garment length (cm)
    -
  • Applicable Chest Circumference (cm)
    -
  • Waist (cm)
    -
  • Inseam (cm)
    -
  • Characteristics
    -
  • Specifications
    Front fastener, Unisex
  • Color Details
    White
  • Weights(g)
    360
  • JIS B9920/ISO14664-1 (Class)
    -
-
-
-
-
-
-
18 Day(s)
SGD 75.50

Part Number : BSC-12001-W-8L
Days to Ship 18 Day(s)
Standard Unit Price SGD 75.50

Specificationtitle

  • Product Type
    -
  • Type
    -
  • Color
    -
  • Size
    -
  • Grade Standard (Fed.Std. 209D Class)
    -
  • Detail Types
    -
  • Waist(cm)
    -
  • Length(cm)
    -
  • Chest Size(cm)
    -
  • Material
    -
  • JAN Code
    -
  • Trusco Cords
    -
  • Color
    White system
  • Size
    8L
  • JAN code
    4582205163712
  • Trusco code
    810-6334
  • Weight (g)
    440.000
  • Material 1
    Polyester
  • Garment length (cm)
    178
  • Applicable Chest Circumference (cm)
    148
  • Waist (cm)
    104 to 120
  • Inseam (cm)
    78
  • Characteristics
    -
  • Specifications
    -
  • Color Details
    -
  • Weights(g)
    -
  • JIS B9920/ISO14664-1 (Class)
    -
  • Net Content
    -
1 Pair
Clean Room Wear
Suit, Overalls
White Type
L
100
8 Day(s)
SGD 74.42

Part Number : BSC-12001-W-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.42
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Waist(cm)
    -
  • Length(cm)
    154
  • Chest Size(cm)
    120
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    325-4747
  • Color
    -
  • Size
    -
  • JAN code
    -
  • Trusco code
    -
  • Weight (g)
    -
  • Material 1
    -
  • Garment length (cm)
    -
  • Applicable Chest Circumference (cm)
    -
  • Waist (cm)
    -
  • Inseam (cm)
    -
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Front Zipper. Unisex.
  • Color Details
    White
  • Weights(g)
    320
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Clean Room Wear
Suit, Overalls
White Type
LL
100
8 Day(s)
SGD 74.53

Part Number : BSC-12001-W-LL
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.53
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Waist(cm)
    -
  • Length(cm)
    162
  • Chest Size(cm)
    124
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    325-4755
  • Color
    -
  • Size
    -
  • JAN code
    -
  • Trusco code
    -
  • Weight (g)
    -
  • Material 1
    -
  • Garment length (cm)
    -
  • Applicable Chest Circumference (cm)
    -
  • Waist (cm)
    -
  • Inseam (cm)
    -
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Front Zipper. Unisex.
  • Color Details
    White
  • Weights(g)
    340
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Clean Room Wear
Suit, Overalls
White Type
M
100
8 Day(s)
SGD 74.32

Part Number : BSC-12001-W-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.32
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Waist(cm)
    -
  • Length(cm)
    146
  • Chest Size(cm)
    116
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    325-4763
  • Color
    -
  • Size
    -
  • JAN code
    -
  • Trusco code
    -
  • Weight (g)
    -
  • Material 1
    -
  • Garment length (cm)
    -
  • Applicable Chest Circumference (cm)
    -
  • Waist (cm)
    -
  • Inseam (cm)
    -
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Front Zipper. Unisex.
  • Color Details
    White
  • Weights(g)
    300
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Pair
Clean Room Wear
Suit, Overalls
White Type
S
100
8 Day(s)
SGD 74.21

Part Number : BSC-12001-W-S
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.21
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    No Hood
  • Waist(cm)
    -
  • Length(cm)
    142
  • Chest Size(cm)
    112
  • Material
    Polyester
  • JAN Code
    -
  • Trusco Cords
    325-4771
  • Color
    -
  • Size
    -
  • JAN code
    -
  • Trusco code
    -
  • Weight (g)
    -
  • Material 1
    -
  • Garment length (cm)
    -
  • Applicable Chest Circumference (cm)
    -
  • Waist (cm)
    -
  • Inseam (cm)
    -
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Front Zipper. Unisex.
  • Color Details
    White
  • Weights(g)
    280
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
-
-
-
-
-
-
18 Day(s)
SGD 112.48

Part Number : BSC-12600-W-LL
Days to Ship 18 Day(s)
Standard Unit Price SGD 112.48

Specificationtitle

  • Product Type
    -
  • Type
    -
  • Color
    -
  • Size
    -
  • Grade Standard (Fed.Std. 209D Class)
    -
  • Detail Types
    -
  • Waist(cm)
    -
  • Length(cm)
    -
  • Chest Size(cm)
    -
  • Material
    -
  • JAN Code
    -
  • Trusco Cords
    -
  • Color
    White system
  • Size
    LL
  • JAN code
    4582205161688
  • Trusco code
    810-6263
  • Weight (g)
    340.000
  • Material 1
    Polyester
  • Garment length (cm)
    -
  • Applicable Chest Circumference (cm)
    124
  • Waist (cm)
    80 to 90
  • Inseam (cm)
    70
  • Characteristics
    -
  • Specifications
    -
  • Color Details
    -
  • Weights(g)
    -
  • JIS B9920/ISO14664-1 (Class)
    -
  • Net Content
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)