(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Adhesive Clean Mat Frame, for 600 mm X 1,200 mm

Adhesive Clean Mat Frame, for 600 mm X 1,200 mm

Standard Unit Price:
SGD 334.40
Days to Ship :
8 Day(s)

[Features]
· A mat frame for 600 mm x 1,200 mm adhesive mat.

Basic Specifications

  • Product Type
    Clean Mat
  • Shape
    Sheet Type
  • Other
    Option
  • Color
    Green
  • Width(mm)
    660
  • Length(mm)
    1270
  • Thickness(mm)
    4
  • JAN code
    4989999383591
  • Trusco Code
    767-9327
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 334.40

Part Number : CM6012-BASE-GN
Days to Ship 8 Day(s)
Standard Unit Price SGD 334.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Clean Mat
  • Shape
    Sheet Type
  • Other
    Option
  • Color
    Green
  • Width(mm)
    660
  • Length(mm)
    1270
  • Thickness(mm)
    4
  • JAN code
    4989999383591
  • Trusco Code
    767-9327

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)