(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PVC Mat (B Mountain / Roll Type)

PVC Mat (B Mountain / Roll Type)

Standard Unit Price:
SGD 462.70
Days to Ship :
18 Day(s)

[Features]
· High quality, can be used in many locations such as offices, etc. Embossed surface increases grip.
· Thick mat, resistant to being lifted up by wind.
· Combines cushioning and flexibility.
· Flame retardant.
· Please secure mats with tape when using more than one.
[Applications]
· Floor covering mat for construction sites, plasma display factories, residential areas, entryways and verandas.
· For protecting floors in gymnasiums, electoral polling places, event venues etc.

Basic Specifications

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Type
    Surface Pattern: Embossed (Uneven Lines)
  • Color
    Green
  • Width(mm)
    915
  • Length(m)
    20
  • Thickness(mm)
    1.5
  • JAN Code
    4560260216024
  • Trusco Code
    473-9230
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
18 Day(s)
SGD 462.70

Part Number : 003020
Days to Ship 18 Day(s)
Standard Unit Price SGD 462.70
Quantity 1 Roll

Specificationtitle

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Type
    Surface Pattern: Embossed (Uneven Lines)
  • Color
    Green
  • Width(mm)
    915
  • Length(m)
    20
  • Thickness(mm)
    1.5
  • JAN Code
    4560260216024
  • Trusco Code
    473-9230

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)