(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Medium-Duty Cabinet, VE5S Type, 3-Lock Safety Mechanism (Height 800 mm)

Medium-Duty Cabinet, VE5S Type, 3-Lock Safety Mechanism (Height 800 mm)

Standard Unit Price:
SGD 1,503.00-
Days to Ship :
7 Day(s) or more

[Features]
· Equipped with a safety lock mechanism which activates when a drawer is opened and locks all other drawers.
· All-lock type that can lock all drawers in 1 go.
· Prevents the drawers from coming out and falling in the case of vibration as it has a latch mechanism.

Basic Specifications

  • Height(mm)
    800
  • Frontage(mm)
    500
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Color
    Green
  • Maximum Load Details(kg)
    560
  • Accessory
    Cylinder lock (with 2 locks)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Drawer

Refine by

  • H80: 1 pc, H120: 1 pc, H160: 3 pcs
  • H80: 1 pc, H120: 2 pcs, H160: 1 pc, H200: 1 pc
  • H80: 2 pcs, H160: 2 pcs, H200: 1 pc
  • H80: 3 pcs, H120: 2 pcs, H200: 1 pc
  • H80: 4 pcs, H120: 3 pcs
  • H120: 3 pcs, H160: 2 pcs
  • H120: 4 pcs, H200: 1 pc
  • H160: 3 pcs, H200: 1 pc
  • Clear
Trusco Code

Refine by

  • 479-0502
  • 479-0499
  • 479-0481
  • 479-0472
  • 479-0464
  • 479-0456
  • 479-0448
  • 479-0430
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
H120: 3 pcs, H160: 2 pcs
479-0430
28 Day(s)
SGD 1,617.30

Part Number : VE5S-801
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,617.30
Quantity 1 unit

Specificationtitle

  • Height(mm)
    800
  • Frontage(mm)
    500
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Drawer
    H120: 3 pcs, H160: 2 pcs
  • Color
    Green
  • Maximum Load Details(kg)
    560
  • Trusco Code
    479-0430
  • Accessory
    Cylinder lock (with 2 locks)
1 unit
H80: 1 pc, H120: 2 pcs, H160: 1 pc, H200: 1 pc
479-0448
7 Day(s)
SGD 1,617.30

Part Number : VE5S-802
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,617.30
Quantity 1 unit

Specificationtitle

  • Height(mm)
    800
  • Frontage(mm)
    500
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Drawer
    H80: 1 pc, H120: 2 pcs, H160: 1 pc, H200: 1 pc
  • Color
    Green
  • Maximum Load Details(kg)
    560
  • Trusco Code
    479-0448
  • Accessory
    Cylinder lock (with 2 locks)
1 unit
H80: 3 pcs, H120: 2 pcs, H200: 1 pc
479-0456
28 Day(s)
SGD 1,791.80

Part Number : VE5S-803
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,791.80
Quantity 1 unit

Specificationtitle

  • Height(mm)
    800
  • Frontage(mm)
    500
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Drawer
    H80: 3 pcs, H120: 2 pcs, H200: 1 pc
  • Color
    Green
  • Maximum Load Details(kg)
    560
  • Trusco Code
    479-0456
  • Accessory
    Cylinder lock (with 2 locks)
1 unit
H160: 3 pcs, H200: 1 pc
479-0464
28 Day(s)
SGD 1,503.00

Part Number : VE5S-804
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,503.00
Quantity 1 unit

Specificationtitle

  • Height(mm)
    800
  • Frontage(mm)
    500
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Drawer
    H160: 3 pcs, H200: 1 pc
  • Color
    Green
  • Maximum Load Details(kg)
    560
  • Trusco Code
    479-0464
  • Accessory
    Cylinder lock (with 2 locks)
1 unit
H120: 4 pcs, H200: 1 pc
479-0472
28 Day(s)
SGD 1,657.70

Part Number : VE5S-805
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,657.70
Quantity 1 unit

Specificationtitle

  • Height(mm)
    800
  • Frontage(mm)
    500
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Drawer
    H120: 4 pcs, H200: 1 pc
  • Color
    Green
  • Maximum Load Details(kg)
    560
  • Trusco Code
    479-0472
  • Accessory
    Cylinder lock (with 2 locks)
1 unit
H80: 4 pcs, H120: 3 pcs
479-0481
28 Day(s)
SGD 1,941.80

Part Number : VE5S-806
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,941.80
Quantity 1 unit

Specificationtitle

  • Height(mm)
    800
  • Frontage(mm)
    500
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Drawer
    H80: 4 pcs, H120: 3 pcs
  • Color
    Green
  • Maximum Load Details(kg)
    560
  • Trusco Code
    479-0481
  • Accessory
    Cylinder lock (with 2 locks)
1 unit
H80: 2 pcs, H160: 2 pcs, H200: 1 pc
479-0499
28 Day(s)
SGD 1,593.90

Part Number : VE5S-807
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,593.90
Quantity 1 unit

Specificationtitle

  • Height(mm)
    800
  • Frontage(mm)
    500
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Drawer
    H80: 2 pcs, H160: 2 pcs, H200: 1 pc
  • Color
    Green
  • Maximum Load Details(kg)
    560
  • Trusco Code
    479-0499
  • Accessory
    Cylinder lock (with 2 locks)
1 unit
H80: 1 pc, H120: 1 pc, H160: 3 pcs
479-0502
28 Day(s)
SGD 1,592.20

Part Number : VE5S-808
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,592.20
Quantity 1 unit

Specificationtitle

  • Height(mm)
    800
  • Frontage(mm)
    500
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Drawer
    H80: 1 pc, H120: 1 pc, H160: 3 pcs
  • Color
    Green
  • Maximum Load Details(kg)
    560
  • Trusco Code
    479-0502
  • Accessory
    Cylinder lock (with 2 locks)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)