(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Light Work Bench TFAE Type Average Load (kg) Width 300 (mm) 1200

Light Work Bench TFAE Type Average Load (kg) Width 300 (mm) 1200

Standard Unit Price:
SGD 427.70-
Days to Ship :
18 Day(s) or more

[Features]
· The surface is a smooth, soft and glossy plastic decorated top board.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Height (mm)

Refine by

  • 740
  • 900
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • Clear
Assembly / Completion

Refine by

  • Assembly type
  • Finished product
  • Clear
Color

Refine by

  • Black/Orange
  • Top Surface Portion: white x black, Support Beam: orange
  • Clear
Trusco Code

Refine by

  • 467-3247
  • 770-3571
  • 770-3538
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
900
Assembly type
Top Surface Portion: white x black, Support Beam: orange
467-3247
25 Day(s)
SGD 469.20

Part Number : TFAE-0960
Days to Ship 25 Day(s)
Standard Unit Price SGD 469.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Top Surface Portion: white x black, Support Beam: orange
  • Trusco Code
    467-3247
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Top Plate Material
    Polyester decorative board
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    19.0
1 unit
900
1200
Finished product
Black/Orange
770-3538
18 Day(s)
SGD 556.60

Part Number : TFAE-1260
Days to Ship 18 Day(s)
Standard Unit Price SGD 556.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Color
    Black/Orange
  • Trusco Code
    770-3538
  • Adjuster Screw Size
    M16×2.0
  • Material
    -
  • Top Plate Material
    -
  • Assembly guide
    -
  • Mass(kg)
    -
1 unit
740
1200
Finished product
Black/Orange
770-3571
18 Day(s)
SGD 427.70

Part Number : TFAEL-1260
Days to Ship 18 Day(s)
Standard Unit Price SGD 427.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Color
    Black/Orange
  • Trusco Code
    770-3571
  • Adjuster Screw Size
    M16×2.0
  • Material
    -
  • Top Plate Material
    -
  • Assembly guide
    -
  • Mass(kg)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)