(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Lightweight Adjustable Height Work Bench with 2 Drawers Plastic Panel Tabletop Average Load (kg) 150

Lightweight Adjustable Height Work Bench with 2 Drawers Plastic Panel Tabletop Average Load (kg) 150

Standard Unit Price:
SGD 919.50-
Days to Ship :
14 Day(s) or more

[Features]
· The height can be adjusted by 50 mm pitch.
· Drawers can be installed anywhere according to the usage.
· Because the height can be adjusted between 650 and 950 mm (adjustment pitch 50 mm), it can be used for work done sitting or standing according to the content of the job.
· Polyester decorative top board has a smooth surface and soft gloss, which maintains a sanitary feel. It also has superior water resistance and dirt resistance.
· Comes with 2 levels of drawers that are handy for sorting items.
· The drawer installation position can be set freely to suit user's convenience.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Trusco Code

Refine by

  • 775-8308
  • 775-8294
  • 775-8286
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
775-8286
14 Day(s)
SGD 919.50

Part Number : AEM-0960F2
Days to Ship 14 Day(s)
Standard Unit Price SGD 919.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    650~950
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Adjustable Fitting
  • Color
    Green
  • Trusco Code
    775-8286
  • Specifications
    1 Row 2 Levels F-2 W With Key
  • Vertical pitch(mm)
    50
  • Height Adjustable Pitch(mm)
    50
1 unit
1800
750
775-8294
28 Day(s)
SGD 1,129.20

Part Number : AEM-1800F2
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,129.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Adjustable Fitting
  • Color
    Green
  • Trusco Code
    775-8294
  • Specifications
    1 Row 2 Levels F-2 W With Key
  • Vertical pitch(mm)
    50
  • Height Adjustable Pitch(mm)
    50
1 unit
1800
900
775-8308
28 Day(s)
SGD 1,158.30

Part Number : AEM-1809F2
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,158.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Adjustable Fitting
  • Color
    Green
  • Trusco Code
    775-8308
  • Specifications
    1 Row 2 Levels F-2 W With Key
  • Vertical pitch(mm)
    50
  • Height Adjustable Pitch(mm)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)