(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Light Work Bench with φ75 mm Casters Linoleum Tabletop Average Load (kg) 150

Light Work Bench with φ75 mm Casters Linoleum Tabletop Average Load (kg) 150

Standard Unit Price:
SGD 449.80-
Days to Ship :
14 Day(s) or more

[Features]
· Uses φ75 mm casters to reduce costs.
· Main parts of the light workbench are a welded "knock-down" type structure. Outstanding durability.
· Top Plate Thickness: 20 mm
· Depending on the option to be used, the mounting position of the lower horizontal crossbar can be changed.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Color

Refine by

  • Dark gray
  • Green
  • Young Green
  • Clear
Trusco Code

Refine by

  • 770-2752
  • 770-2744
  • 770-2736
  • 770-2604
  • 770-2591
  • 770-2582
  • 770-2434
  • 770-2426
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
Dark gray
770-2426
18 Day(s)
SGD 449.80

Part Number : RAE-0960C75DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 449.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    808
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-2426
  • Caster Mounting Screw Size
    M16×2.0
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
1 unit
900
600
Young Green
770-2434
14 Day(s)
SGD 449.80

Part Number : RAE-0960C75YG
Days to Ship 14 Day(s)
Standard Unit Price SGD 449.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    808
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Young Green
  • Trusco Code
    770-2434
  • Caster Mounting Screw Size
    M16×2.0
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
1 unit
1800
750
Green
770-2582
14 Day(s)
SGD 761.00

Part Number : RAE-1800C75
Days to Ship 14 Day(s)
Standard Unit Price SGD 761.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    808
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Green
  • Trusco Code
    770-2582
  • Caster Mounting Screw Size
    M16×2.0
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
1 unit
1800
750
Dark gray
770-2591
18 Day(s)
SGD 761.00

Part Number : RAE-1800C75DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 761.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    808
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-2591
  • Caster Mounting Screw Size
    M16×2.0
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
1 unit
1800
750
Young Green
770-2604
14 Day(s)
SGD 761.00

Part Number : RAE-1800C75YG
Days to Ship 14 Day(s)
Standard Unit Price SGD 761.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    808
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Young Green
  • Trusco Code
    770-2604
  • Caster Mounting Screw Size
    M16×2.0
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
1 unit
1800
900
Green
770-2736
14 Day(s)
SGD 835.10

Part Number : RAE-1809C75
Days to Ship 14 Day(s)
Standard Unit Price SGD 835.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    808
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Green
  • Trusco Code
    770-2736
  • Caster Mounting Screw Size
    M16×2.0
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
1 unit
1800
900
Dark gray
770-2744
18 Day(s)
SGD 835.10

Part Number : RAE-1809C75DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 835.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    808
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-2744
  • Caster Mounting Screw Size
    M16×2.0
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
1 unit
1800
900
Young Green
770-2752
14 Day(s)
SGD 835.10

Part Number : RAE-1809C75YG
Days to Ship 14 Day(s)
Standard Unit Price SGD 835.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    808
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Young Green
  • Trusco Code
    770-2752
  • Caster Mounting Screw Size
    M16×2.0
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)