(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Light Work Bench with 3-Shelf Cabinet Linoleum Tabletop Average Load (kg) 300

Light Work Bench with 3-Shelf Cabinet Linoleum Tabletop Average Load (kg) 300

Standard Unit Price:
SGD 1,476.50-
Days to Ship :
28 Day(s)

[Features]
· 3-tier cabinet with different depths for each tier.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 1200
  • 1800
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Trusco Code

Refine by

  • 770-2833
  • 770-2680
  • 770-2566
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
750
770-2566
28 Day(s)
SGD 1,476.50

Part Number : RAE-1200UDC111DG
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,476.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-2566
  • Specifications
    1 Row 3 Level UDC-111 (W) Without Key
1 unit
1800
750
770-2680
28 Day(s)
SGD 1,591.30

Part Number : RAE-1800UDC111DG
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,591.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-2680
  • Specifications
    1 Row 3 Level UDC-111 (W) Without Key
1 unit
1800
900
770-2833
28 Day(s)
SGD 1,667.70

Part Number : RAE-1809UDC111DG
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,667.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-2833
  • Specifications
    1 Row 3 Level UDC-111 (W) Without Key

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)