(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Super Lock Hook (Open/Closed Lock Type)

Super Lock Hook (Open/Closed Lock Type)

Standard Unit Price:
SGD 335.60
Days to Ship :
8 Day(s)

[Features]
· Ideal for transportation/construction of iron planking.
· When lifting, the closing lock is automatically engaged and does not come off the workpiece for safety.
· When detaching, complete release locking can be activated with lever operation and easy detachment from the workpiece is possible with a crane, etc.
· The opening can be opened wide, so mounting to and removal from workpieces is easy.
[Applications]
· Used as an ordinary hook with lock or for hanging using an eyepiece.

Basic Specifications

  • Basic Working Load(t)
    3
  • Product Type
    Hook
  • C(mm)
    88
  • D(mm)
    32
  • H(mm)
    383
  • L(mm)
    169
  • JAN Code
    4967521132053
  • Trusco Code
    475-7718
  • Mass(kg)
    3.8
  • Opening Dimensions(mm)
    75
  • Shackle hole dimensions(mm)
    φ32
  • Specifications
    With open/close lock
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 335.60

Part Number : SLH3A
Days to Ship 8 Day(s)
Standard Unit Price SGD 335.60
Quantity 1 pc.

Specificationtitle

  • Basic Working Load(t)
    3
  • Product Type
    Hook
  • C(mm)
    88
  • D(mm)
    32
  • H(mm)
    383
  • L(mm)
    169
  • JAN Code
    4967521132053
  • Trusco Code
    475-7718
  • Mass(kg)
    3.8
  • Opening Dimensions(mm)
    75
  • Shackle hole dimensions(mm)
    φ32
  • Specifications
    With open/close lock

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)