(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
3M™ Easy Wrapping Belt

3M™ Easy Wrapping Belt

Standard Unit Price:
SGD 63.13
Days to Ship :
8 Day(s)

[Features]
· A flexible and thin (0.9 mm) binding belt.
· Full hook and loop fastener structure for strong binding and easy peel-off.
· Can be cut with scissors to any desired length.
[Applications]
· Binding cords and cables.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Zip Tie
  • Details Type
    Both Faces
  • Width(mm)
    25
  • Length(m)
    24
  • Thickness(mm)
    0.9
  • Color
    Black
  • JAN Code
    4547452227907
  • Trusco Code
    293-3918
  • Mass(g)
    170
  • Tensile shear strength(N/㎠)
    36
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 63.13

Part Number : NC2232-25X24
Days to Ship 8 Day(s)
Standard Unit Price SGD 63.13
Quantity 1 Roll

Specificationtitle

  • Product Type
    Zip Tie
  • Details Type
    Both Faces
  • Width(mm)
    25
  • Length(m)
    24
  • Thickness(mm)
    0.9
  • Color
    Black
  • JAN Code
    4547452227907
  • Trusco Code
    293-3918
  • Mass(g)
    170
  • Tensile shear strength(N/㎠)
    36

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)