(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Putty Sheet

Stainless Steel Putty Sheet

Standard Unit Price:
SGD 48.78
Days to Ship :
8 Day(s)

[Features]
· Stainless steel surface dramatically reduces dents caused by metal spatula compared to plastic products, significantly improving workability.
· Maintenance is also simple.
[Applications]
· For treating coating and cloth reinforcement (putty hole filling, cracks, etc.).

Basic Specifications

Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 48.78

Part Number : 13021
Days to Ship 8 Day(s)
Standard Unit Price SGD 48.78
Quantity 1 pc.

Specificationtitle

  • Product Type
    Construction/interior repair agent
  • Color
    Other
  • Length x Width x Thickness(mm)
    295×295×45
  • JAN Code
    4530545000259
  • Trusco Code
    756-3647
  • Mass(g)
    455

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)