(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Striped Cloth Tape

Striped Cloth Tape

Standard Unit Price:
SGD 13.37
Days to Ship :
9 Day(s)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.31
  • Color Details
    Yellow/Black
  • Tensile Strength
    66.6N/10mm
  • Adhesiveness
    4.3N/10mm
  • JAN Code
    4970520326910
  • Trusco Code
    326-1557
  • Mass(g)
    456
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
9 Day(s)
SGD 13.37

Part Number : 111T
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.37
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.31
  • Color Details
    Yellow/Black
  • Tensile Strength
    66.6N/10mm
  • Adhesiveness
    4.3N/10mm
  • JAN Code
    4970520326910
  • Trusco Code
    326-1557
  • Mass(g)
    456
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Strong adhesive type.
●Can write character with oil-based ink.

Usage

●For indoor use. 
●For preventing danger at the construction site and ensuring safety.

Specification

●Viscosity: 4.3N/10mm
●Tensile Strength: 66.6N/10mm

Materials

●Base Material: Staple Fiber
●Adhesive: Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)