(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Temporary Fixing Tape for Shifting

Temporary Fixing Tape for Shifting

Standard Unit Price:
SGD 6.20
Days to Ship :
8 Day(s)

[Features]
· Has a flexible synthetic fiber backing and a strong adhesive.
· Uses a protective adhesive that leaves little adhesive residue when removed.
· Ideal for temporary fixing when moving house.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.105
  • Color Detail
    Blue
  • Adhesive Strength
    2.1 N/10 mm (against Stainless Steel)
  • Tensile Strength
    30N/10mm
  • JAN Code
    4961068100902
  • Trusco Code
    485-8506
  • Inner capacity
    1 Roll

Catalog

Japanese Only

Part Number
Inner capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 6.20

Part Number : 034900-SB-00-50X25
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.105
  • Color Detail
    Blue
  • Adhesive Strength
    2.1 N/10 mm (against Stainless Steel)
  • Tensile Strength
    30N/10mm
  • JAN Code
    4961068100902
  • Trusco Code
    485-8506

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)