(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bag Sealer Maximum Tape Width (mm) 9

Bag Sealer Maximum Tape Width (mm) 9

Standard Unit Price:
SGD 33.23
Days to Ship :
8 Day(s)

[Features]
· A compact and easy-to­use sealer.
· Seal bags simply and quickly just by passing them through the slit.
[Applications]
· Packaging products with lots of moisture.
· Sorting and packaging products in bags.

Basic Specifications

  • Product Type
    Fixtures
  • Color
    Blue
  • Width(mm)
    72
  • Color Detail
    Blue
  • Depth(mm)
    220
  • Height(mm)
    142
  • JAN Code
    4901860183062
  • Trusco Code
    471-1050
  • Mass(g)
    850
  • Maximum tape width(mm)
    9
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 33.23

Part Number : HBJ20A
Days to Ship 8 Day(s)
Standard Unit Price SGD 33.23
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixtures
  • Color
    Blue
  • Width(mm)
    72
  • Color Detail
    Blue
  • Depth(mm)
    220
  • Height(mm)
    142
  • JAN Code
    4901860183062
  • Trusco Code
    471-1050
  • Mass(g)
    850
  • Maximum tape width(mm)
    9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)