(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety notice board KY Board (Vinyl Type) Rain-Proof Type

Safety notice board KY Board (Vinyl Type) Rain-Proof Type

Standard Unit Price:
SGD 35.47
Days to Ship :
9 Day(s)

[Features]
· Constructed so that it is difficult for rain to enter when used outdoors.

Basic Specifications

  • Product Type
    Bulletin Board (Standard Type)
  • Display text
    Hazard Prediction Activity Table
  • Details
    With String
  • Vertical(mm)
    350
  • Horizontal(mm)
    470
  • JAN Code
    4582183901849
  • Trusco Code
    371-6007
  • Weight(kg)
    0.58
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
SGD 35.47

Part Number : 320-270
Days to Ship 9 Day(s)
Standard Unit Price SGD 35.47
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Display text
    Hazard Prediction Activity Table
  • Details
    With String
  • Vertical(mm)
    350
  • Horizontal(mm)
    470
  • JAN Code
    4582183901849
  • Trusco Code
    371-6007
  • Weight(kg)
    0.58

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)