(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Carbon /Nylon Inner Glove PU Fingertip Coat

Carbon /Nylon Inner Glove PU Fingertip Coat

Standard Unit Price:
SGD 4.80
Days to Ship :
8 Day(s)

[Features]
· Has good breathability and prevents the generation of static electricity.
· The generation of dust is inhibited to extremely low levels.
[Applications]
· Precision work.
· Assembly of electric and electronic components.

Basic Specifications

  • Product Type
    Inner Type
  • Application
    Static electricity prevention
  • Gauge
    13
  • Size
    L
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    17
  • Middle finger length(cm)
    7.5
  • Color
    Gray
  • Thickness(mm)
    0.9
  • JAN Code
    4989999395709
  • Trusco Code
    770-1101
  • Mass(g)
    22
  • Surface resistance value
    Surface Resistance: 10[[^6-8]] Ω
  • Glove part
    Carbon/Nylon
  • Slip prevention part
    Polyurethane (PUR)
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 4.80

Part Number : TGL-9011-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 4.80
Quantity 1 Pair

Specificationtitle

  • Product Type
    Inner Type
  • Application
    Static electricity prevention
  • Gauge
    13
  • Size
    L
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    17
  • Middle finger length(cm)
    7.5
  • Color
    Gray
  • Thickness(mm)
    0.9
  • JAN Code
    4989999395709
  • Trusco Code
    770-1101
  • Mass(g)
    22
  • Surface resistance value
    Surface Resistance: 10[[^6-8]] Ω
  • Glove part
    Carbon/Nylon
  • Slip prevention part
    Polyurethane (PUR)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)