(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fit Gloves Super Long (10 Pairs)

Fit Gloves Super Long (10 Pairs)

Standard Unit Price:
SGD 33.31-
Days to Ship :
8 Day(s)

[Features]
· These super long gloves cover all the way to the wrists.
· The long fiber specification gloves contain little fuzz.
[Applications]
· For cleanroom and precision work.

Basic Specifications

  • Product Model
    Inner Type
  • Specifications
    Long
  • The intended use
    For work
  • Detail Type
    Shared with Left/Right
  • Color
    White
  • Thickness(mm)
    0.9
  • Glove Part
    Polyester
  • Amount Of Content
    1 Bag (10 Pairs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Pairs)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • Clear
Total Length(cm)

Refine by

  • 27
  • 29
  • 30
  • 31
  • Clear
Around Palm(cm)

Refine by

  • 14
  • 15
  • 16
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7
  • 7.5
  • 8
  • 8.5
  • Clear
JAN Code

Refine by

  • 4582205167130
  • 4582205167147
  • 4582205167154
  • 4582205167161
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Pairs)
L
30
15
8
4582205167154
8 Day(s)
SGD 33.52

Part Number : BSC-85023B-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 33.52
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Model
    Inner Type
  • Specifications
    Long
  • The intended use
    For work
  • Size
    L
  • Detail Type
    Shared with Left/Right
  • Total Length(cm)
    30
  • Around Palm(cm)
    15
  • Length of Middle Finger(cm)
    8
  • JAN Code
    4582205167154
  • Trusco Code
    497-5031
  • Mass(g/bag)
    320
  • Color
    White
  • Thickness(mm)
    0.9
  • Glove Part
    Polyester
1 Bag (10 Pairs)
LL
31
16
8.5
4582205167161
8 Day(s)
SGD 33.63

Part Number : BSC-85023B-LL
Days to Ship 8 Day(s)
Standard Unit Price SGD 33.63
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Model
    Inner Type
  • Specifications
    Long
  • The intended use
    For work
  • Size
    LL
  • Detail Type
    Shared with Left/Right
  • Total Length(cm)
    31
  • Around Palm(cm)
    16
  • Length of Middle Finger(cm)
    8.5
  • JAN Code
    4582205167161
  • Trusco Code
    497-5049
  • Mass(g/bag)
    340
  • Color
    White
  • Thickness(mm)
    0.9
  • Glove Part
    Polyester
1 Bag (10 Pairs)
M
29
14
7.5
4582205167147
8 Day(s)
SGD 33.41

Part Number : BSC-85023B-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 33.41
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Model
    Inner Type
  • Specifications
    Long
  • The intended use
    For work
  • Size
    M
  • Detail Type
    Shared with Left/Right
  • Total Length(cm)
    29
  • Around Palm(cm)
    14
  • Length of Middle Finger(cm)
    7.5
  • JAN Code
    4582205167147
  • Trusco Code
    497-5057
  • Mass(g/bag)
    300
  • Color
    White
  • Thickness(mm)
    0.9
  • Glove Part
    Polyester
1 Bag (10 Pairs)
S
27
14
7
4582205167130
8 Day(s)
SGD 33.31

Part Number : BSC-85023B-S
Days to Ship 8 Day(s)
Standard Unit Price SGD 33.31
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Model
    Inner Type
  • Specifications
    Long
  • The intended use
    For work
  • Size
    S
  • Detail Type
    Shared with Left/Right
  • Total Length(cm)
    27
  • Around Palm(cm)
    14
  • Length of Middle Finger(cm)
    7
  • JAN Code
    4582205167130
  • Trusco Code
    497-5065
  • Mass(g/bag)
    280
  • Color
    White
  • Thickness(mm)
    0.9
  • Glove Part
    Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)