(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Melted Snow Mat for the Front Door Entrance

Melted Snow Mat for the Front Door Entrance

Standard Unit Price:
SGD 998.28-
Days to Ship :
11 Day(s) or more

[Features]
· Energy saving snow melting mat with anti-slip features.
· Waterproof mat with heater coated in special rubber

(i)Caution

  • As this is a seasonal product, it may be out of stock. Please be aware of this before ordering.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 960×1000
  • 960×2000
  • Clear
Trusco Code

Refine by

  • 469-1270
  • 469-1261
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
960×1000
469-1261
11 Day(s)
SGD 998.28

Part Number : WT-130-1
Days to Ship 11 Day(s)
Standard Unit Price SGD 998.28
Quantity 1 pc.

Specificationtitle

  • Product Type
    Entrance Mats
  • Shape
    Sheet Model
  • Size(mm)
    960×1000
  • Trusco Code
    469-1261
  • Mass(kg)
    7.8
1 pc.
960×2000
469-1270
13 Day(s)
SGD 1,749.67

Part Number : WT-130-2
Days to Ship 13 Day(s)
Standard Unit Price SGD 1,749.67
Quantity 1 pc.

Specificationtitle

  • Product Type
    Entrance Mats
  • Shape
    Sheet Model
  • Size(mm)
    960×2000
  • Trusco Code
    469-1270
  • Mass(kg)
    15.7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)