(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Octagonal Angle Limit Gage

Octagonal Angle Limit Gage

Click this image to zoom it.

Move the mouse over the image to zoom

A limit gauge for judging pass or fail for octagonal ring joint gasket angles.
[Material]
· Stainless steel (SUS420J2).
· GO/NO GO standards are in accordance with JPI-7S-23.
· Angle dimensional tolerance: ±0.5 mm.
[Applications]
· A limit gauge used to determine ring joint gasket angle pass/fail.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OG-1
OG-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Width
(mm)
Main Body Height
(mm)
Mass
(g)

SGD 55.84

1 Piece(s) 10 Day(s) 502010

SGD 62.17

1 Piece(s) 10 Day(s) 602718

Loading...

  1. 1

Basic Information

MAX 23°30' MIN 22°30' Material Stainless Steel (SUS420J2)
Use A limit gauge for judging pass or fail regarding octagonal ring joint gasket angles. Specifications Angle standards are in accordance with JPI-7S-23. Allowable difference of angle(°) ±0.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)