(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Digital low potential measuring device

Digital low potential measuring device

Standard Unit Price:
SGD 2,068.50
Days to Ship :
8 Day(s)

[Features]
·Charges of 100 V or less can be measured with high accuracy.
·Measurements from 0.1 V are possible with the range switching function.
·It can measure the potential distribution of everything from small electronic components to wide objects.

Basic Specifications

  • Product Type
    Particle counter
  • Size(mm)
    Main unit/70×22×121, probe/φ18×117
  • Manufacturer Model
    KSD-3000
  • Accessory
    SUS Plate For Ion Balance Measurement
  • Power Supply(v)
    AA Batteries x 2 (Included for Testing)
  • Weight(g)
    Approx. 230 (probes included)
  • Function
    With sleep mode function
  • Measuring Range
    ±1~5000V/±0.1~500V(HIGH/LOW)
  • Measured Distance
    10mm
  • Measurement accuracy
    Within ±10%
  • Measuring mode
    Continuous measurement or peak hold
  • 1 pc
Part Number

Refine by

  • 1 pc
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
8 Day(s)
SGD 2,068.50

Part Number : 2-2503-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 2,068.50
Quantity 1 pc

Specificationtitle

  • Product Type
    Particle counter
  • Size(mm)
    Main unit/70×22×121, probe/φ18×117
  • Manufacturer Model
    KSD-3000
  • Accessory
    SUS Plate For Ion Balance Measurement
  • Power Supply(v)
    AA Batteries x 2 (Included for Testing)
  • Weight(g)
    Approx. 230 (probes included)
  • Function
    With sleep mode function
  • Measuring Range
    ±1~5000V/±0.1~500V(HIGH/LOW)
  • Measured Distance
    10mm
  • Measurement accuracy
    Within ±10%
  • Measuring mode
    Continuous measurement or peak hold

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)