(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Digital Electrostatic Potentiometer KSD-2000

Digital Electrostatic Potentiometer KSD-2000

Standard Unit Price:
SGD 1,818.40
Days to Ship :
8 Day(s)

[Features]
·Capable of measuring static electricity from low potential to high potential
·Since the detection probe is separate, you can check the numerical value at hand while measuring.
·Equipped with a sleep mode function to prevent battery consumption due to forgetting to turn off the power.

Basic Specifications

  • Product Type
    Particle counter
  • Size(mm)
    Main unit/70×121×22, probe/ 20×132×20
  • Manufacturer Model
    KSD-2000
  • Footnotes
    * For the piping to the compressor (sold separately), use a 6 mm air tube. * Please mount an air filter.
  • Power Supply(v)
    AA Alkaline Batteries x 2 (Included)
  • Weight(g)
    Approx. 270 (probes and batteries included)
  • Measuring Range
    ±0.1~50.0kV/±0.01~20.0kV(HIGH/LOW)
  • Measured Distance
    HIGH Range / 100 mm, LOW Range / 50
  • Measurement accuracy
    Within ±10%
  • Measuring mode
    Continuous measurement, peak hold measurement switchable
  • 1 pc
Part Number

Refine by

  • 1 pc
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
8 Day(s)
SGD 1,818.40

Part Number : 1-8333-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,818.40
Quantity 1 pc

Specificationtitle

  • Product Type
    Particle counter
  • Size(mm)
    Main unit/70×121×22, probe/ 20×132×20
  • Manufacturer Model
    KSD-2000
  • Footnotes
    * For the piping to the compressor (sold separately), use a 6 mm air tube. * Please mount an air filter.
  • Power Supply(v)
    AA Alkaline Batteries x 2 (Included)
  • Weight(g)
    Approx. 270 (probes and batteries included)
  • Measuring Range
    ±0.1~50.0kV/±0.01~20.0kV(HIGH/LOW)
  • Measured Distance
    HIGH Range / 100 mm, LOW Range / 50
  • Measurement accuracy
    Within ±10%
  • Measuring mode
    Continuous measurement, peak hold measurement switchable

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)