(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Clean Jet Gun

Clean Jet Gun

Standard Unit Price:
SGD 209.90
Days to Ship :
8 Day(s)

[Features]
· Polysilicon electrode is used to enable metal-free static elimination and dust removal.
· The 0.01 µm filtered ion jet removes any dust which has become adhered due to static.
· The jet nozzle includes a wide area and spot area nozzle as standard.
· Notifications of high voltage drive circuit abnormalities take place via a buzzer, while high voltage output is automatically shut out.

(i)Caution

  • Compressor is not provided.

Basic Specifications

Part Number

Refine by

  • 1 sheet
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 sheet
8 Day(s)
SGD 209.90

Part Number : 1-9117-14
Days to Ship 8 Day(s)
Standard Unit Price SGD 209.90
Quantity 1 sheet

Specificationtitle

  • Product Type
    related goods
  • Size(mm)
    φ22×49
  • Other
    Option
  • Manufacturer Model
    Filters for Replacement

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)