(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ion Air Duster (With Air Tube / Power Cord)

Ion Air Duster (With Air Tube / Power Cord)

Standard Unit Price:
SGD 1,584.00-
Days to Ship :
8 Day(s) or more

[Features]
· Can be used with a small indoor compressor.
· With ion balance self-adjusting function.

(i)Caution

  • Compressor is not provided.

Basic Specifications

  • Product Type
    related goods
  • Size(mm)
    135×25×140
  • Power Consumption(W)
    Approx. 2.4
  • Footnotes
    * Compressor is not provided.
  • Power Supply(v)
    DC+24V
  • Material
    Plastic/Aluminum Alloy/Copper Alloy
  • Ozone Generation Amount
    0.04ppm or Less
  • Weight(g)
    280 (Main Unit Only)
  • Static Charge Elimination Method
    Corona Discharge Type
  • Air Fitting
    φ6 mm (Single-Action Coupling)
  • 1 pc
Part Number

Refine by

  • 1 pc
  • Clear
Specifications

Refine by

  • Nozzle diameter φ1.5, for light work
  • Nozzle diameter φ4.0, for industrial use
  • Clear
Manufacturer Model

Refine by

  • CA-2
  • CA-1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
Nozzle diameter φ1.5, for light work
CA-1
8 Day(s)
SGD 1,586.30

Part Number : 1-8697-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,586.30
Quantity 1 pc

Specificationtitle

  • Product Type
    related goods
  • Size(mm)
    135×25×140
  • Power Consumption(W)
    Approx. 2.4
  • Specifications
    Nozzle diameter φ1.5, for light work
  • Manufacturer Model
    CA-1
  • Footnotes
    * Compressor is not provided.
  • Accessory
    Power Cord
  • Power Supply(v)
    DC+24V
  • Material
    Plastic/Aluminum Alloy/Copper Alloy
  • Ion Balance
    Within ±20 V
  • Ozone Generation Amount
    0.04ppm or Less
  • Weight(g)
    280 (Main Unit Only)
  • Static Charge Elimination Method
    Corona Discharge Type
  • Operating air flow rate
    50 NL (At 0.4 MPa)
  • Air Fitting
    φ6 mm (Single-Action Coupling)
1 pc
Nozzle diameter φ4.0, for industrial use
CA-2
11 Day(s)
SGD 1,584.00

Part Number : 1-8697-02
Days to Ship 11 Day(s)
Standard Unit Price SGD 1,584.00
Quantity 1 pc

Specificationtitle

  • Product Type
    related goods
  • Size(mm)
    135×25×140
  • Power Consumption(W)
    Approx. 2.4
  • Specifications
    Nozzle diameter φ4.0, for industrial use
  • Manufacturer Model
    CA-2
  • Footnotes
    * Compressor is not provided.
  • Accessory
    -
  • Power Supply(v)
    DC+24V
  • Material
    Plastic/Aluminum Alloy/Copper Alloy
  • Ion Balance
    Within ±15 V
  • Ozone Generation Amount
    0.04ppm or Less
  • Weight(g)
    280 (Main Unit Only)
  • Static Charge Elimination Method
    Corona Discharge Type
  • Operating air flow rate
    136 NL (At 0.4 MPa)
  • Air Fitting
    φ6 mm (Single-Action Coupling)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)