(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Static Electricity Eliminator Blower XC

Static Electricity Eliminator Blower XC

Standard Unit Price:
SGD 1,320.70
Days to Ship :
8 Day(s)

Basic Specifications

  • Product Type
    related goods
  • Size(mm)
    468×221×189
  • Power Consumption(W)
    100 or Less
  • Manufacturer Model
    XC
  • Power Supply(v)
    AC100 50/60Hz
  • Noise level
    MAX/62 dB or Less, MIN/57 dB or Less
  • Air volume (m3/min)
    Fan Speed I/2.3, II/2.4, III/2.5
  • Ion Balance
    ±5 V or less (auto ion balance method)
  • Ozone Generation Amount
    0.02ppm or Less
  • Weight(g)
    8200
  • 1 pc
Part Number

Refine by

  • 1 pc
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
8 Day(s)
SGD 1,320.70

Part Number : 1-4968-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,320.70
Quantity 1 pc

Specificationtitle

  • Product Type
    related goods
  • Size(mm)
    468×221×189
  • Power Consumption(W)
    100 or Less
  • Manufacturer Model
    XC
  • Power Supply(v)
    AC100 50/60Hz
  • Noise level
    MAX/62 dB or Less, MIN/57 dB or Less
  • Air volume (m3/min)
    Fan Speed I/2.3, II/2.4, III/2.5
  • Ion Balance
    ±5 V or less (auto ion balance method)
  • Ozone Generation Amount
    0.02ppm or Less
  • Weight(g)
    8200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)