(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Saniment Gloves - Economy External Embossing

Saniment Gloves - Economy External Embossing

Standard Unit Price:
SGD 10.10
Days to Ship :
4 Day(s) or more

Saniment Gloves, PE, Embossed (Economy)
[Features]
The outer embossing makes it comfortable to use.
[Materials]PE (polyethylene)

Basic Specifications

  • Product Type
    Other
  • Application
    For work
  • Details Type
    Outer Embossed Type
  • Thickness(mm)
    0.025
  • Material
    PE (Polyethylene)
  • Manufacturer Model Number
    Outer Embossed
  • In-Case Quantity
    1 Box (100 Sheets)
  • Capacity
    1 Box (100 Sheets)
Part Number
Capacity

Refine by

  • 1 Box (100 Sheets)
  • Clear
Size

Refine by

  • M
  • L
  • Clear
JAN Code

Refine by

  • 4560111722469
  • 4560111722476
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
M
4560111722469
4 Day(s) or more
SGD 10.10

Part Number : 1-6164-02
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 10.10
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    For work
  • Size
    M
  • Details Type
    Outer Embossed Type
  • Thickness(mm)
    0.025
  • Material
    PE (Polyethylene)
  • Manufacturer Model Number
    Outer Embossed
  • JAN Code
    4560111722469
1 Box (100 Sheets)
L
4560111722476
4 Day(s) or more
SGD 10.10

Part Number : 1-6164-03
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 10.10
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    For work
  • Size
    L
  • Details Type
    Outer Embossed Type
  • Thickness(mm)
    0.025
  • Material
    PE (Polyethylene)
  • Manufacturer Model Number
    Outer Embossed
  • JAN Code
    4560111722476

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)