(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Adhesive (Cemedine Super X)

Adhesive (Cemedine Super X)

Standard Unit Price:
SGD 29.60
Days to Ship :
21 Day(s)

[Features]
· Adhesion to a wide range of materials is possible with single liquid / no solvent.
· A fast-drying type which enables gluing without temporary fastening.
· It has excellent durability from low to high temperatures.

Basic Specifications

  • Product Type
    One part adhesive type
  • Manufacturer Product Name
    Cemedine Super X
  • Manufacturer Model Number
    AX-123
  • JAN Code
    4901761505512
  • Application
    For conductive adhesion of materials that cannot tolerate high temperatures.
  • Main Ingredient
    Acrylic Modified Silicone Resin
  • Hardening Temperature
    Normal Temperature
  • Heat Resistant Temperature(℃)
    120
  • Curing time
    10 minutes
  • Operating Temperature Range
    -60~+120℃
  • Amount Of Content
    1 pc (135 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (135 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (135 ml)
21 Day(s)
SGD 29.60

Part Number : 1-6381-03
Days to Ship 21 Day(s)
Standard Unit Price SGD 29.60
Quantity 1 pc (135 ml)

Specificationtitle

  • Product Type
    One part adhesive type
  • Manufacturer Product Name
    Cemedine Super X
  • Manufacturer Model Number
    AX-123
  • JAN Code
    4901761505512
  • Application
    For conductive adhesion of materials that cannot tolerate high temperatures.
  • Main Ingredient
    Acrylic Modified Silicone Resin
  • Hardening Temperature
    Normal Temperature
  • Heat Resistant Temperature(℃)
    120
  • Curing time
    10 minutes
  • Operating Temperature Range
    -60~+120℃

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)