(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Shoes G3550 Antistatic Lace Type Blue

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Shoes G3550 Antistatic Lace Type Blue

Standard Unit Price:
SGD 117.17
Days to Ship :
4 Day(s) or more

[Features]
· Wide resin toe caps reduce pressure on toes.
· Lightweight, yet offers similar level of safety to steel toe caps.
· Materials with excellent cushioning properties utilized to reduce impact to the feet.

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Blue series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Blue
  • Material Quality
    Leather - Chrome Leather (velour)
  • Weight
    800g
  • Specifications
    Passed JIS T 8101 Leather S Type E/F. Passed JIS T 8103 ED-P/C2.
  • Features
    Wide resin front core that avoids pressure on the toes. Lightweight, with a safe front core as if made of steel. Uses a material with excellent cushioning effect that reduces the shocks to the feet.
  • Foot Width Size
    EEE
  • Compressive load resistance
    10kN±0.1
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
  • 1 Pair

Catalog

Japanese Only

Part Number

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 27.5
  • 28
  • Clear
JAN Code

Refine by

  • 4979058806260
  • 4979058806277
  • 4979058806284
  • 4979058806291
  • 4979058806307
  • 4979058806314
  • 4979058806321
  • 4979058806338
  • 4979058806345
  • 4979058806352
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
23.5
4979058806260
16 Day(s) or more
SGD 117.17

Part Number : 1204050806
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 117.17
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    23.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Blue
  • JAN Code
    4979058806260
  • Material Quality
    Leather - Chrome Leather (velour)
  • Weight
    800g
  • Specifications
    Passed JIS T 8101 Leather S Type E/F. Passed JIS T 8103 ED-P/C2.
  • Features
    Wide resin front core that avoids pressure on the toes. Lightweight, with a safe front core as if made of steel. Uses a material with excellent cushioning effect that reduces the shocks to the feet.
  • Foot Width Size
    EEE
  • Compressive load resistance
    10kN±0.1
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
1 Pair
24
4979058806277
16 Day(s) or more
SGD 117.17

Part Number : 1204050807
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 117.17
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Blue
  • JAN Code
    4979058806277
  • Material Quality
    Leather - Chrome Leather (velour)
  • Weight
    800g
  • Specifications
    Passed JIS T 8101 Leather S Type E/F. Passed JIS T 8103 ED-P/C2.
  • Features
    Wide resin front core that avoids pressure on the toes. Lightweight, with a safe front core as if made of steel. Uses a material with excellent cushioning effect that reduces the shocks to the feet.
  • Foot Width Size
    EEE
  • Compressive load resistance
    10kN±0.1
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
1 Pair
24.5
4979058806284
16 Day(s) or more
SGD 117.17

Part Number : 1204050808
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 117.17
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    24.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Blue
  • JAN Code
    4979058806284
  • Material Quality
    Leather - Chrome Leather (velour)
  • Weight
    800g
  • Specifications
    Passed JIS T 8101 Leather S Type E/F. Passed JIS T 8103 ED-P/C2.
  • Features
    Wide resin front core that avoids pressure on the toes. Lightweight, with a safe front core as if made of steel. Uses a material with excellent cushioning effect that reduces the shocks to the feet.
  • Foot Width Size
    EEE
  • Compressive load resistance
    10kN±0.1
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
1 Pair
25
4979058806291
16 Day(s) or more
SGD 117.17

Part Number : 1204050809
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 117.17
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    25
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Blue
  • JAN Code
    4979058806291
  • Material Quality
    Leather - Chrome Leather (velour)
  • Weight
    800g
  • Specifications
    Passed JIS T 8101 Leather S Type E/F. Passed JIS T 8103 ED-P/C2.
  • Features
    Wide resin front core that avoids pressure on the toes. Lightweight, with a safe front core as if made of steel. Uses a material with excellent cushioning effect that reduces the shocks to the feet.
  • Foot Width Size
    EEE
  • Compressive load resistance
    10kN±0.1
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
1 Pair
25.5
4979058806307
16 Day(s) or more
SGD 117.17

Part Number : 1204050810
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 117.17
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Blue
  • JAN Code
    4979058806307
  • Material Quality
    Leather - Chrome Leather (velour)
  • Weight
    800g
  • Specifications
    Passed JIS T 8101 Leather S Type E/F. Passed JIS T 8103 ED-P/C2.
  • Features
    Wide resin front core that avoids pressure on the toes. Lightweight, with a safe front core as if made of steel. Uses a material with excellent cushioning effect that reduces the shocks to the feet.
  • Foot Width Size
    EEE
  • Compressive load resistance
    10kN±0.1
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
1 Pair
26
4979058806314
4 Day(s) or more
SGD 117.17

Part Number : 1204050811
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 117.17
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Blue
  • JAN Code
    4979058806314
  • Material Quality
    Leather - Chrome Leather (velour)
  • Weight
    800g
  • Specifications
    Passed JIS T 8101 Leather S Type E/F. Passed JIS T 8103 ED-P/C2.
  • Features
    Wide resin front core that avoids pressure on the toes. Lightweight, with a safe front core as if made of steel. Uses a material with excellent cushioning effect that reduces the shocks to the feet.
  • Foot Width Size
    EEE
  • Compressive load resistance
    10kN±0.1
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
1 Pair
26.5
4979058806321
4 Day(s) or more
SGD 117.17

Part Number : 1204050812
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 117.17
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    26.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Blue
  • JAN Code
    4979058806321
  • Material Quality
    Leather - Chrome Leather (velour)
  • Weight
    800g
  • Specifications
    Passed JIS T 8101 Leather S Type E/F. Passed JIS T 8103 ED-P/C2.
  • Features
    Wide resin front core that avoids pressure on the toes. Lightweight, with a safe front core as if made of steel. Uses a material with excellent cushioning effect that reduces the shocks to the feet.
  • Foot Width Size
    EEE
  • Compressive load resistance
    10kN±0.1
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
1 Pair
27
4979058806338
16 Day(s) or more
SGD 117.17

Part Number : 1204050813
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 117.17
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    27
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Blue
  • JAN Code
    4979058806338
  • Material Quality
    Leather - Chrome Leather (velour)
  • Weight
    800g
  • Specifications
    Passed JIS T 8101 Leather S Type E/F. Passed JIS T 8103 ED-P/C2.
  • Features
    Wide resin front core that avoids pressure on the toes. Lightweight, with a safe front core as if made of steel. Uses a material with excellent cushioning effect that reduces the shocks to the feet.
  • Foot Width Size
    EEE
  • Compressive load resistance
    10kN±0.1
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
1 Pair
27.5
4979058806345
16 Day(s) or more
SGD 117.17

Part Number : 1204050814
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 117.17
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    27.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Blue
  • JAN Code
    4979058806345
  • Material Quality
    Leather - Chrome Leather (velour)
  • Weight
    800g
  • Specifications
    Passed JIS T 8101 Leather S Type E/F. Passed JIS T 8103 ED-P/C2.
  • Features
    Wide resin front core that avoids pressure on the toes. Lightweight, with a safe front core as if made of steel. Uses a material with excellent cushioning effect that reduces the shocks to the feet.
  • Foot Width Size
    EEE
  • Compressive load resistance
    10kN±0.1
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
1 Pair
28
4979058806352
8 Day(s)
SGD 117.17

Part Number : 1204050815
Days to Ship 8 Day(s)
Standard Unit Price SGD 117.17
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Blue
  • JAN Code
    4979058806352
  • Material Quality
    Leather - Chrome Leather (velour)
  • Weight
    800g
  • Specifications
    Passed JIS T 8101 Leather S Type E/F. Passed JIS T 8103 ED-P/C2.
  • Features
    Wide resin front core that avoids pressure on the toes. Lightweight, with a safe front core as if made of steel. Uses a material with excellent cushioning effect that reduces the shocks to the feet.
  • Foot Width Size
    EEE
  • Compressive load resistance
    10kN±0.1
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    Foamed polyurethane, 2 Layers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)