(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Adhesive Line Tape

Click this image to zoom it.

Move the mouse over the image to zoom

Adhesive Line Tape

Standard Unit Price:
SGD 73.98
Days to Ship :
11 Day(s)

[Features]
· New type of line tape not previously available.
· Uses a special foam that adheres to the application surface via air.
· Air-based adhesion ensures that no adhesive is left behind even after pressure has been applied for an extended period of time.
· Adhesion is achieved using a series of ultra fine micro suckers, so adhesive power decreases when there is dust present, but can be restored by washing with water.
[Materials]
· Non-woven fabric, PET

(i)Caution

  • Because adhesion is achieved via the use of micro suction cups, this product cannot be applied to a rough surface.
  • Wrinkles will appear on the surface due to the characteristics of the tape. Thank you in advance for your understanding.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    20
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Yellows
  • Multicolor
  • Clear
Color Details

Refine by

  • Yellow
  • Yellow/Black
  • Clear
Cord

Refine by

  • KLT502-TR
  • KLT502-Y
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Yellows
Yellow
KLT502-Y
11 Day(s)
SGD 73.98

Part Number : 105152
Days to Ship 11 Day(s)
Standard Unit Price SGD 73.98
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    20
  • Color Details
    Yellow
  • Cord
    KLT502-Y
1 Roll
Multicolor
Yellow/Black
KLT502-TR
11 Day(s)
SGD 73.98

Part Number : 105153
Days to Ship 11 Day(s)
Standard Unit Price SGD 73.98
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    50
  • Length(m)
    20
  • Color Details
    Yellow/Black
  • Cord
    KLT502-TR

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)